(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Filtration materials processed by special folding process to reduce replacement frequency, which helps cut costs
Part Number
Configured Part Number is shown.
Part Number |
---|
L-WFLB-C |
L-WFLF-B |
L-WFLF-BS |
L-WFLF-C |
L-WFLF-CS |
L-WFLH-E |
L-WFLM-D |
L-WFLM-E |
L-WFLM-ES |
L-WFLM-F |
L-WFLM-G |
L-WFLMF-B |
L-WFLMF-C |
L-WFLMF-CS |
L-WFLMF-D |
L-WFLSD-D |
L-WFLSD-DS |
L-WFLSE-B |
L-WFLSE-CS |
Part Number |
---|
Loading...
Model Number | Type | Applicable Manufacturer | Major diameter | Inner diameter | Height | Coupler | Accuracy (Equivalent µm) | [ ! ]Overview / Applicable Models (reference) |
L-WFLM | D | Mitsubishi Electric Corporation | 300 | - | 500 | Center Coupler | 3 μm | DWC-(90 / 90S / 110 / 110S / 110P) A / B / S / Z / Z-P |
E | 340 | 300 | CX (10 / 20) / FX (10 / 20 / 10K / 20K / 30K) / FA (10 / 20 / 30 / 10P / 20P) RA90 / QA (10 / 20) / PX05 / FA (10VS / 20VS / 10PS / 20PS) | |||||
ES | Highly Functional Type with Integrated Type E Filter Media (applicable with the same equipment as type E) | |||||||
F | 300 | 29 | 250 | N | DWC-(70 / 90 / 90P / 110 / 200) F / G / H / HA / U DWC-(90 / 110) C1 / C2 / SX (10 / 20) | |||
FS | Highly Functional Type with Integrated Type F Filter Media (applicable with the same equipment as type F) | |||||||
G | - | Center Coupler | DWC-(90 / 90S / 110 / 110S / 110P) A / B / S / Z / Z-P | |||||
L-WFLSD | D | Sodick Co.,Ltd | 340 | 45 | 300 | N | A (350 / 350S / 350W / 350SS / 350SSW / 300W / 320D / 500 / 500W / 530D) A (600W / 650 / 750 / 750W / 1000 / 1000W) / BF (250 / 275 / 280L / 320L) / AQ (325L / 327L / 350L / 360L / 535L / 537L / 550L / 600 / 700 / 750L) / AX350L / EXL100L | |
DS | Highly Functional Type with Integrated Type D Filter Media (applicable with the same equipment as type D) | |||||||
L-WFLF | B | FANUC CORPORATION | MODEL (O / P / Q / R / S / V) / TAPECUT (W0 / W1 / W2 / W3 / W4) α-(0B / 1B / 0C / 1C / OiA) | |||||
BS | Highly Functional Type with Integrated Type B Filter Media (applicable with the same equipment as type B) | |||||||
C | - | Center Coupler | α-(0iB / 0iC / 1iB / 1iC / 0PiB / 0PiC / 1iD) | |||||
CS | Highly Functional Type with Integrated Type C Filter Media (applicable with the same equipment as type C) | |||||||
L-WFLMF | B | Makino Milling Machine | 300 | 500 | EE (3 / 6 / 6L) / EQ5 / EH (3 / 6) / EQH5 / EQF5 / MUQ32 / EC (32 / 64) MU43 / ECQ53 | |||
C | 340 | 300 | U (32 / 53 / 32K / 53K / 32i / 53i / 32j / 86) / EC (32 / 64 ) / ECQ53 / EU64 / SP (43 / 64) / W (32FB / 53FB) / UP (32i / 53i) / UF53 / UPH1 | |||||
CS | Highly Functional Type with Integrated Type C Filter Media (applicable with the same equipment as type C) | |||||||
D | 300 | 250 | EE (3 / 6 / 6L) / EQ5 / EH (3 / 6) / EQH5 / EQF5 / MUQ32 / EC (32 / 64) MU43 / ECQ53 | |||||
L-WFLH | D | Hitachi Seiko | 500 | (3 / 4 / 5 / 6 / 8) Q / 3HP | ||||
E | 340 | 300 | CUT (203F2 / 203R / 254 / 254RS / 254RH / 254Y / 354 / 354R) CUT (355 / 355R / 355RS / 355RH / 355Y) | |||||
ES | Highly Functional Type with Integrated Type E Filter Media (applicable with the same equipment as type E) | |||||||
L-WFLSE | B | Seibu Electric & Machinery | 300 | 500 | EW (A5 / A5S / A7S) / EW (300 / 450 / 600 / 700 / 1000) K2 EW-C3 / EWP-B3S | |||
C | 340 | 300 | M (350S / 500S / 750S) | |||||
CS | Highly Functional Type with Integrated Type C Filter Media (applicable with the same equipment as type C) | |||||||
L-WFLB | C | Brother | 300 | 29 | 250 | N | HS (300 / 350 / 3100 / 3600 / 5100) | |
CS | Highly Functional Type with Integrated Type C Filter Media (applicable with the same equipment as type C) |
Product Model | Filter for wire electrical discharge machine | Precision(Equivalent in μm) | 3 µm |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy