(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Recyclable due to use of stainless material. Includes environmentally friendly recycling service
Part Number
Configured Part Number is shown.
Part Number |
---|
RL-WFLF-B |
RL-WFLF-C |
RL-WFLM-E |
RL-WFLMF-C |
RL-WFLSD-D |
RL-WFLSE-C |
Part Number |
---|
Loading...
Model Number | Type | Applicable Manufacturer | Major diameter | Inner diameter | Height | Coupler | Accuracy (Equivalent µm) | [ ! ]Applicable Models (reference) |
RL-WFLM | E | Mitsubishi Electric Corporation | 340 | - | 300 | Center Coupler | 3 μm | CX (10 / 20) / FX (10 / 20 / 10K / 20K / 30K) / FA (10 / 20 / 30 / 10P / 20P) RA90 / QA (10 / 20) / PX05 / FA (10VS / 20VS / 10PS / 20PS) |
RL-WFLSD | D | Sodick Co.,Ltd | 45 | N | A (350 / 350S / 350W / 350SS / 350SSW / 300W / 320D / 500 / 500W / 530D) A (600W / 650 / 750 / 750W / 1000 / 1000W) / BF (250 / 275 / 280L / 320L) / AQ (325L / 327L / 350L / 360L / 535L / 537L / 550L / 600 / 700 / 750L) / AX350L / EXL100L | |||
RL-WFLF | B | FANUC CORPORATION | MODEL (O / P / Q / R / S / V) / TAPECUT (W0 / W1 / W2 / W3 / W4) α-(0B / 1B / 0C / 1C) | |||||
C | - | Center Coupler | α-(0iB / 0iC / 0iE / 1iB / 1iC / 0PiB / 0PiC / 1iD) | |||||
RL-WFLMF | C | Makino Milling Machine | U (32 / 53 / 32K / 53K / 32i / 53i / 32j / 86) / EC (32 / 64 ) / ECQ53 / EU64 / SP (43 / 64) / W (32FB / 53FB) / UP (32i / 53i) / UF53 / UPH1 | |||||
RL-WFLH | E | Hitachi Seiko | CUT (203F2 / 203R / 254 / 254RS / 254RH / 254Y / 354 / 354R) CUT (355 / 355R / 355RS / 355RH / 355Y) | |||||
RL-WFLSE | C | Seibu Electric & Machinery | M (350S / 500S / 750S) |
Product Model | Filter for wire electrical discharge machine | Precision(Equivalent in μm) | 3 µm | Major Diameter(mm) | 340 |
---|---|---|---|---|---|
Height(mm) | 300 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy