(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nickel-plated bolt made of S45C material (with swivel pads).
Part Number
Configured Part Number is shown.
JPB14-A
Loading...
Part Number | M | Type | A | B | C | D | E | Weight (g) |
JPB | 14 | A | 48.5 | 19 | 14.3 | 4.0 | 6 | 55 |
B | 61.2 | 65 | ||||||
C | 73.9 | 80 | ||||||
16 | A | 48.5 | 25 | 14.3 | 4.8 | 8 | ||
B | 61.2 | 95 | ||||||
C | 73.9 | 113 | ||||||
18 | A | 61.2 | 28 | 15.9 | 5.6 | 8 | 125 | |
B | 73.9 | 145 | ||||||
C | 86.5 | 165 |
Please check the type/dimensions/specifications of the part JPB14-A in the Bolt with Swivel Putt series.
Part Number |
---|
JPB14-B |
JPB14-C |
JPB16-A |
JPB16-B |
JPB16-C |
JPB18-A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy