(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide taps with dramatically improved tool life (C-Value
Part Number
Configured Part Number is shown.
SEC-HT-M5-0.8-1.5
Part Number |
---|
SEC-HT-M5-0.8-1.5 |
Loading...
Nominal M x P | Chamfer Lcf (Selection) | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
M3 | 0.5 | 1.5 3 | LM3 | 46 | 11 | 20 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | LM3 | 52 | 13 | 22 | 5 | 3 | 7 | 4 | |
M5 | 0.8 | LM3 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 | |
M6 | 1 | LM3 | 62 | 19 | 30 | 6 | 3 | 7 | 4.5 | |
M8 | 1.25 | LM4 | 70 | 22 | 35 | 6.2 | 4 | 8 | 5 | |
M10 | 1.5 | LM4 | 75 | 24 | 39 | 7 | 4 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Cast Steel (SC) / Cast Iron (FC) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Please check the type/dimensions/specifications of the part SEC-HT-M5-0.8-1.5 in the Hand Taps - Carbide, SEC-HT series.
Part Number |
---|
SEC-HT-M3-0.5-3 |
SEC-HT-M4-0.7-1.5 |
SEC-HT-M4-0.7-3 |
SEC-HT-M5-0.8-3 |
SEC-HT-M6-1-1.5 |
SEC-HT-M6-1-3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy