(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Carbide, SEC-SPFT (Part Numbers)

Spiral Flute Taps - Carbide, SEC-SPFT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for high-volume, high-speed machining of non-ferrous metals (C-Value)

Part Number

Configured Part Number is shown.

SEC-SPFT-M5-0.8-2.5

Carbide Spiral Tap:Related Image
Part Number
SEC-SPFT-M5-0.8-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)
1 Piece(s)Available

8 Days or more

M50.82.5 P60165.5LM374.5

Loading...

  1. 1

Specifications

Carbide Spiral Tap:Related Image

Model Number
SEC-SPFT
Nominal
M x P
Chamfer
Lcf
(Selection)
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.51.5

2.5
LM34611204363.2
M40.7LM3521322574
M50.8LM36016255.574.5
M61LM3621930674.5
M81.25LM47022356.285
M101.5LM4752439785.5
[ ! ]M6 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining blind holes.
Ideal for mass production tapping on aluminum and copper alloys.

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
No. of Grooves 3

Please check the type/dimensions/specifications of the part SEC-SPFT-M5-0.8-2.5 in the Spiral Flute Taps - Carbide, SEC-SPFT series.

Products like this...

Part Number
SEC-SPFT-M3-0.5-2.5
SEC-SPFT-M4-0.7-1.5
SEC-SPFT-M4-0.7-2.5
SEC-SPFT-M6-1-1.5
SEC-SPFT-M6-1-2.5
SEC-SPFT-M8-1.25-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)
1 Piece(s)Available

8 Days or more

M30.52.5 P46114LM363.2
1 Piece(s)Available

8 Days or more

M40.71.5 P52135LM374
1 Piece(s)Available

8 Days or more

M40.72.5 P52135LM374
1 Piece(s)Available

8 Days or more

M611.5 P62196LM374.5
1 Piece(s)Available

8 Days or more

M612.5 P62196LM374.5
1 Piece(s)Available

8 Days or more

M81.251.5 P70226.2LM485

Additional Products in this Category

Complementary Products

Tech Support