(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hand reamer that can be selected in 0.01 mm increments
Part Number
Configured Part Number is shown.
Loading...
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
0.5 | 2.5 | 12 | 30 | 4 |
0.6 | 2.5 | 12 | 30 | 4 |
0.7 | 2.5 | 12 | 30 | 4 |
0.8 | 3 | 15 | 35 | 4 |
0.9 | 4 | 20 | 40 | 4 |
1 | 4 | 20 | 40 | 4 |
1.1 | 5 | 25 | 45 | 4 |
1.2 | 5 | 25 | 45 | 4 |
1.3 | 5 | 25 | 50 | 4 |
1.4 | 5 | 25 | 50 | 4 |
1.5 | 5 | 25 | 50 | 4 |
1.6 | 6 | 30 | 55 | 4 |
1.7 | 6 | 30 | 55 | 4 |
1.8 | 6 | 30 | 55 | 4 |
1.9 | 6 | 30 | 60 | 4 |
2 (Stock) | 6 | 30 | 60 | 4 |
2.1 | 6 | 30 | 60 | 4 |
2.2 | 6 | 30 | 60 | 4 |
2.3 | 7 | 35 | 65 | 4 |
2.4 | 7 | 35 | 65 | 4 |
2.5 | 7 | 35 | 65 | 4 |
2.6 | 7 | 35 | 65 | 4 |
2.7 | 7 | 35 | 65 | 4 |
2.8 | 7 | 35 | 65 | 4 |
2.9 | 8 | 40 | 72 | 6 |
3 (Stock) | 8 | 40 | 72 | 6 |
3.1 | 8 | 40 | 72 | 6 |
3.2 | 8 | 40 | 75 | 6 |
3.3 | 8 | 40 | 75 | 6 |
3.4 | 8 | 40 | 75 | 6 |
3.5 | 8 | 40 | 75 | 6 |
3.6 | 8 | 40 | 75 | 6 |
3.7 | 8 | 40 | 80 | 6 |
3.8 | 8 | 40 | 80 | 6 |
3.9 | 8 | 40 | 80 | 6 |
4 (Stock) | 8 | 40 | 80 | 6 |
4.1 | 8 | 40 | 80 | 6 |
4.2 | 9 | 45 | 85 | 6 |
4.3 | 9 | 45 | 85 | 6 |
4.4 | 9 | 45 | 85 | 6 |
4.5 | 9 | 45 | 85 | 6 |
4.6 | 9 | 45 | 85 | 6 |
4.7 | 9 | 45 | 90 | 6 |
4.8 | 9 | 45 | 90 | 6 |
4.9 | 9 | 45 | 90 | 6 |
5 (Stock) | 9 | 45 | 90 | 6 |
5.1 | 9 | 45 | 90 | 6 |
5.2 | 10 | 45 | 95 | 6 |
5.3 | 10 | 45 | 95 | 6 |
5.4 | 10 | 45 | 95 | 6 |
5.5 | 10 | 45 | 95 | 6 |
5.6 | 10 | 45 | 95 | 6 |
5.7 | 10 | 50 | 100 | 6 |
5.8 | 10 | 50 | 100 | 6 |
5.9 | 10 | 50 | 100 | 6 |
6 (Stock) | 10 | 50 | 100 | 6 |
6.1 | 10 | 50 | 100 | 6 |
6.2 | 10 | 50 | 100 | 6 |
6.3 | 10 | 50 | 100 | 6 |
6.4 | 10 | 50 | 100 | 6 |
6.5 | 10 | 50 | 100 | 6 |
6.6 | 10 | 50 | 100 | 6 |
6.7 | 11 | 55 | 105 | 6 |
6.8 | 11 | 55 | 105 | 6 |
6.9 | 11 | 55 | 105 | 6 |
7 | 11 | 55 | 105 | 6 |
7.1 | 11 | 55 | 105 | 6 |
7.2 | 11 | 55 | 110 | 6 |
7.3 | 11 | 55 | 110 | 6 |
7.4 | 11 | 55 | 110 | 6 |
7.5 | 11 | 55 | 110 | 6 |
7.6 | 11 | 55 | 110 | 6 |
7.7 | 12 | 60 | 115 | 6 |
7.8 | 12 | 60 | 115 | 6 |
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
7.9 | 12 | 60 | 115 | 6 |
8 (Stock) | 12 | 60 | 115 | 6 |
8.1 | 12 | 60 | 115 | 6 |
8.2 | 12 | 60 | 120 | 6 |
8.3 | 12 | 60 | 120 | 6 |
8.4 | 12 | 60 | 120 | 6 |
8.5 | 12 | 60 | 120 | 6 |
8.6 | 12 | 60 | 120 | 6 |
8.7 | 13 | 65 | 125 | 6 |
8.8 | 13 | 65 | 125 | 6 |
8.9 | 13 | 65 | 125 | 6 |
9 | 13 | 65 | 125 | 6 |
9.1 | 13 | 65 | 125 | 6 |
9.2 | 13 | 65 | 125 | 6 |
9.3 | 13 | 65 | 125 | 6 |
9.4 | 13 | 65 | 125 | 6 |
9.5 | 13 | 65 | 125 | 6 |
9.6 | 13 | 65 | 125 | 6 |
9.7 | 14 | 70 | 130 | 6 |
9.8 | 14 | 70 | 130 | 6 |
9.9 | 14 | 70 | 130 | 6 |
10 (Stock) | 14 | 70 | 130 | 6 |
10.1 | 14 | 70 | 130 | 6 |
10.2 | 14 | 70 | 135 | 6 |
10.3 | 14 | 70 | 135 | 6 |
10.4 | 14 | 70 | 135 | 6 |
10.5 | 14 | 70 | 135 | 6 |
10.6 | 14 | 70 | 135 | 6 |
10.7 | 15 | 75 | 140 | 6 |
10.8 | 15 | 75 | 140 | 6 |
10.9 | 15 | 75 | 140 | 6 |
11 | 15 | 75 | 140 | 6 |
11.1 | 15 | 75 | 140 | 6 |
11.2 | 15 | 75 | 145 | 6 |
11.3 | 15 | 75 | 145 | 6 |
11.4 | 15 | 75 | 145 | 6 |
11.5 | 15 | 75 | 145 | 6 |
11.6 | 15 | 75 | 145 | 6 |
11.7 | 15 | 75 | 150 | 6 |
11.8 | 15 | 75 | 150 | 6 |
11.9 | 15 | 75 | 150 | 6 |
12 (Stock) | 15 | 75 | 150 | 6 |
12.1 | 15 | 75 | 150 | 6 |
12.2 | 16 | 80 | 155 | 6 |
12.3 | 16 | 80 | 155 | 6 |
12.4 | 16 | 80 | 155 | 6 |
12.5 | 16 | 80 | 155 | 6 |
12.6 | 16 | 80 | 155 | 6 |
12.7 | 16 | 80 | 160 | 8 |
12.8 | 16 | 80 | 160 | 8 |
12.9 | 16 | 80 | 160 | 8 |
13 | 16 | 80 | 160 | 8 |
13.1 | 16 | 80 | 160 | 8 |
13.2 | 17 | 85 | 165 | 8 |
13.3 | 17 | 85 | 165 | 8 |
13.4 | 17 | 85 | 165 | 8 |
13.5 | 17 | 85 | 165 | 8 |
13.6 | 17 | 85 | 165 | 8 |
13.7 | 17 | 85 | 165 | 8 |
13.8 | 17 | 85 | 165 | 8 |
13.9 | 17 | 85 | 165 | 8 |
14 | 17 | 85 | 165 | 8 |
14.1 | 17 | 85 | 165 | 8 |
14.2 | 18 | 90 | 170 | 8 |
14.3 | 18 | 90 | 170 | 8 |
14.4 | 18 | 90 | 170 | 8 |
14.5 | 18 | 90 | 170 | 8 |
14.6 | 18 | 90 | 170 | 8 |
14.7 | 18 | 90 | 175 | 8 |
14.8 | 18 | 90 | 175 | 8 |
14.9 | 18 | 90 | 175 | 8 |
15 | 18 | 90 | 175 | 8 |
15.1 | 18 | 90 | 175 | 8 |
15.2 | 19 | 95 | 185 | 8 |
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
15.3 | 19 | 95 | 185 | 8 |
15.4 | 19 | 95 | 185 | 8 |
15.5 | 19 | 95 | 185 | 8 |
15.6 | 19 | 95 | 185 | 8 |
15.7 | 19 | 95 | 185 | 8 |
15.8 | 19 | 95 | 185 | 8 |
15.9 | 19 | 95 | 185 | 8 |
16 | 19 | 95 | 185 | 8 |
16.1 | 19 | 95 | 185 | 8 |
16.2 | 20 | 100 | 190 | 8 |
16.3 | 20 | 100 | 190 | 8 |
16.4 | 20 | 100 | 190 | 8 |
16.5 | 20 | 100 | 190 | 8 |
16.6 | 20 | 100 | 190 | 8 |
16.7 | 20 | 100 | 190 | 8 |
16.8 | 20 | 100 | 190 | 8 |
16.9 | 20 | 100 | 190 | 8 |
17 | 20 | 100 | 190 | 8 |
17.1 | 20 | 100 | 190 | 8 |
17.2 | 21 | 105 | 200 | 8 |
17.3 | 21 | 105 | 200 | 8 |
17.4 | 21 | 105 | 200 | 8 |
17.5 | 21 | 105 | 200 | 8 |
17.6 | 21 | 105 | 200 | 8 |
17.7 | 21 | 105 | 200 | 8 |
17.8 | 21 | 105 | 200 | 8 |
17.9 | 21 | 105 | 200 | 8 |
18 | 21 | 105 | 200 | 8 |
18.1 | 21 | 105 | 200 | 8 |
18.2 | 21 | 105 | 210 | 8 |
18.3 | 21 | 105 | 210 | 8 |
18.4 | 21 | 105 | 210 | 8 |
18.5 | 21 | 105 | 210 | 8 |
18.6 | 21 | 105 | 210 | 8 |
18.7 | 21 | 105 | 210 | 8 |
18.8 | 21 | 105 | 210 | 8 |
18.9 | 21 | 105 | 210 | 8 |
19 | 21 | 105 | 210 | 8 |
19.1 | 21 | 105 | 210 | 8 |
19.2 | 22 | 110 | 220 | 8 |
19.3 | 22 | 110 | 220 | 8 |
19.4 | 22 | 110 | 220 | 8 |
19.5 | 22 | 110 | 220 | 8 |
19.6 | 22 | 110 | 220 | 8 |
19.7 | 22 | 110 | 220 | 8 |
19.8 | 22 | 110 | 220 | 8 |
19.9 | 22 | 110 | 220 | 8 |
20 | 22 | 110 | 220 | 8 |
20.1 | 22 | 110 | 220 | 8 |
20.2 | 24 | 120 | 230 | 8 |
20.3 | 24 | 120 | 230 | 8 |
20.4 | 24 | 120 | 230 | 8 |
20.5 | 24 | 120 | 230 | 8 |
20.6 | 24 | 120 | 230 | 8 |
20.7 | 24 | 120 | 230 | 8 |
20.8 | 24 | 120 | 230 | 8 |
20.9 | 24 | 120 | 230 | 8 |
21 | 24 | 120 | 230 | 8 |
21.1 | 24 | 120 | 230 | 8 |
21.2 | 24 | 120 | 235 | 8 |
21.3 | 24 | 120 | 235 | 8 |
21.4 | 24 | 120 | 235 | 8 |
21.5 | 24 | 120 | 235 | 8 |
21.6 | 24 | 120 | 235 | 8 |
21.7 | 24 | 120 | 235 | 8 |
21.8 | 24 | 120 | 235 | 8 |
21.9 | 24 | 120 | 235 | 8 |
22 | 24 | 120 | 235 | 8 |
22.1 | 24 | 120 | 235 | 8 |
22.2 | 25 | 130 | 250 | 8 |
22.3 | 25 | 130 | 250 | 8 |
22.4 | 25 | 130 | 250 | 8 |
22.5 | 25 | 130 | 250 | 8 |
22.6 | 25 | 130 | 250 | 8 |
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
22.7 | 25 | 130 | 250 | 8 |
22.8 | 25 | 130 | 250 | 8 |
22.9 | 25 | 130 | 250 | 8 |
23 | 25 | 130 | 250 | 8 |
23.1 | 25 | 130 | 250 | 8 |
23.2 | 25 | 130 | 255 | 8 |
23.3 | 25 | 130 | 255 | 8 |
23.4 | 25 | 130 | 255 | 8 |
23.5 | 25 | 130 | 255 | 8 |
23.6 | 25 | 130 | 255 | 8 |
23.7 | 25 | 130 | 255 | 8 |
23.8 | 25 | 130 | 255 | 8 |
23.9 | 25 | 130 | 255 | 8 |
24 | 25 | 130 | 255 | 8 |
24.1 | 25 | 130 | 255 | 8 |
24.2 | 25 | 130 | 260 | 8 |
24.3 | 25 | 130 | 260 | 8 |
24.4 | 25 | 130 | 260 | 8 |
24.5 | 25 | 130 | 260 | 8 |
24.6 | 25 | 130 | 260 | 8 |
24.7 | 25 | 130 | 260 | 8 |
24.8 | 25 | 130 | 260 | 8 |
24.9 | 25 | 130 | 260 | 8 |
25 | 25 | 130 | 260 | 8 |
25.1 | 25 | 130 | 260 | 8 |
25.2 | 25 | 140 | 270 | 10 |
25.3 | 25 | 140 | 270 | 10 |
25.4 | 25 | 140 | 270 | 10 |
25.5 | 25 | 140 | 270 | 10 |
25.6 | 25 | 140 | 270 | 10 |
25.7 | 25 | 140 | 270 | 10 |
25.8 | 25 | 140 | 270 | 10 |
25.9 | 25 | 140 | 270 | 10 |
26 | 25 | 140 | 270 | 10 |
26.1 | 25 | 140 | 270 | 10 |
26.2 | 25 | 140 | 290 | 10 |
26.3 | 25 | 140 | 290 | 10 |
26.4 | 25 | 140 | 290 | 10 |
26.5 | 25 | 140 | 290 | 10 |
26.6 | 25 | 140 | 290 | 10 |
26.7 | 25 | 140 | 290 | 10 |
26.8 | 25 | 140 | 290 | 10 |
26.9 | 25 | 140 | 290 | 10 |
27 | 25 | 140 | 290 | 10 |
27.1 | 25 | 140 | 290 | 10 |
27.2 | 25 | 140 | 290 | 10 |
27.3 | 25 | 140 | 290 | 10 |
27.4 | 25 | 140 | 290 | 10 |
27.5 | 25 | 140 | 290 | 10 |
27.6 | 25 | 140 | 290 | 10 |
27.7 | 25 | 140 | 290 | 10 |
27.8 | 25 | 140 | 290 | 10 |
27.9 | 25 | 140 | 290 | 10 |
28 | 25 | 140 | 290 | 10 |
28.1 | 25 | 140 | 290 | 10 |
28.2 | 25 | 150 | 305 | 10 |
28.3 | 25 | 150 | 305 | 10 |
28.4 | 25 | 150 | 305 | 10 |
28.5 | 25 | 150 | 305 | 10 |
28.6 | 25 | 150 | 305 | 10 |
28.7 | 25 | 150 | 305 | 10 |
28.8 | 25 | 150 | 305 | 10 |
28.9 | 25 | 150 | 305 | 10 |
29 | 25 | 150 | 305 | 10 |
29.1 | 25 | 150 | 305 | 10 |
29.2 | 25 | 150 | 305 | 10 |
29.3 | 25 | 150 | 305 | 10 |
29.4 | 25 | 150 | 305 | 10 |
29.5 | 25 | 150 | 305 | 10 |
29.6 | 25 | 150 | 305 | 10 |
29.7 | 25 | 150 | 305 | 10 |
29.8 | 25 | 150 | 305 | 10 |
29.9 | 25 | 150 | 305 | 10 |
30 | 25 | 150 | 305 | 10 |
Flute Diameter D 0.01 mm Increment Designation | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
0.51 ~ 0.59 | 2.5 | 12 | 30 | 4 |
0.61 ~ 0.69 | 2.5 | 12 | 30 | 4 |
0.71 ~ 0.75 | 3 | 12 | 30 | 4 |
0.76 ~ 0.79 | 3 | 15 | 35 | 4 |
0.81 ~ 0.85 | 4 | 15 | 35 | 4 |
0.86 ~ 0.89 | 4 | 20 | 40 | 4 |
0.91 ~ 0.99 | 4 | 20 | 40 | 4 |
1.01 ~ 1.05 | 5 | 20 | 40 | 4 |
1.06 ~ 1.09 | 5 | 25 | 45 | 4 |
1.11 ~ 1.19 | 5 | 25 | 45 | 4 |
1.21 ~ 1.25 | 5 | 25 | 45 | 4 |
1.26 ~ 1.29 | 5 | 25 | 50 | 4 |
1.31 ~ 1.39 | 5 | 25 | 50 | 4 |
1.41 ~ 1.49 | 5 | 25 | 50 | 4 |
1.51 ~ 1.55 | 6 | 25 | 50 | 4 |
1.56 ~ 1.59 | 6 | 30 | 55 | 4 |
1.61 ~ 1.69 | 6 | 30 | 55 | 4 |
1.71 ~ 1.79 | 6 | 30 | 55 | 4 |
1.81 ~ 1.85 | 6 | 30 | 55 | 4 |
1.86 ~ 1.89 | 6 | 30 | 60 | 4 |
1.91 ~ 1.99 | 6 | 30 | 60 | 4 |
2.01 ~ 2.09 | 6 | 30 | 60 | 4 |
2.11 ~ 2.19 | 6 | 30 | 60 | 4 |
2.21 ~ 2.25 | 7 | 30 | 60 | 4 |
2.26 ~ 2.29 | 7 | 35 | 65 | 4 |
2.31 ~ 2.39 | 7 | 35 | 65 | 4 |
2.41 ~ 2.49 | 7 | 35 | 65 | 4 |
2.51 ~ 2.59 | 7 | 35 | 65 | 4 |
2.61 ~ 2.69 | 7 | 35 | 65 | 4 |
2.71 ~ 2.79 | 7 | 35 | 65 | 4 |
2.81 ~ 2.85 | 7 | 35 | 65 | 4 |
2.86 ~ 2.89 | 8 | 40 | 72 | 6 |
2.91 ~ 2.99 | 8 | 40 | 72 | 6 |
3.01 ~ 3.09 | 8 | 40 | 72 | 6 |
3.11 ~ 3.19 | 8 | 40 | 75 | 6 |
3.21 ~ 3.29 | 8 | 40 | 75 | 6 |
3.31 ~ 3.39 | 8 | 40 | 75 | 6 |
3.41 ~ 3.49 | 8 | 40 | 75 | 6 |
3.51 ~ 3.59 | 8 | 40 | 75 | 6 |
3.61 ~ 3.69 | 8 | 40 | 80 | 6 |
3.71 ~ 3.79 | 8 | 40 | 80 | 6 |
3.81 ~ 3.89 | 8 | 40 | 80 | 6 |
3.91 ~ 3.99 | 8 | 40 | 80 | 6 |
4.01 ~ 4.09 | 8 | 40 | 80 | 6 |
4.11 ~ 4.19 | 9 | 45 | 85 | 6 |
4.21 ~ 4.29 | 9 | 45 | 85 | 6 |
4.31 ~ 4.39 | 9 | 45 | 85 | 6 |
4.41 ~ 4.49 | 9 | 45 | 85 | 6 |
4.51 ~ 4.59 | 9 | 45 | 85 | 6 |
4.61 ~ 4.69 | 9 | 45 | 90 | 6 |
4.71 ~ 4.79 | 9 | 45 | 90 | 6 |
4.81 ~ 4.89 | 9 | 45 | 90 | 6 |
4.91 ~ 4.99 | 9 | 45 | 90 | 6 |
5.01 ~ 5.09 | 9 | 45 | 90 | 6 |
5.11 ~ 5.19 | 10 | 45 | 95 | 6 |
5.21 ~ 5.29 | 10 | 45 | 95 | 6 |
5.31 ~ 5.39 | 10 | 45 | 95 | 6 |
5.41 ~ 5.49 | 10 | 45 | 95 | 6 |
5.51 ~ 5.59 | 10 | 45 | 95 | 6 |
5.61 ~ 5.69 | 10 | 50 | 100 | 6 |
5.71 ~ 5.79 | 10 | 50 | 100 | 6 |
5.81 ~ 5.89 | 10 | 50 | 100 | 6 |
5.91 ~ 5.99 | 10 | 50 | 100 | 6 |
6.01 ~ 6.09 | 10 | 50 | 100 | 6 |
6.11 ~ 6.19 | 10 | 50 | 100 | 6 |
6.21 ~ 6.34 | 10 | 50 | 100 | 6 |
6.35 | 10 | 50 | 100 | 6 |
6.36 ~ 6.49 | 10 | 50 | 100 | 6 |
6.51 ~ 6.59 | 10 | 50 | 100 | 6 |
6.61 ~ 6.69 | 11 | 55 | 105 | 6 |
6.71 ~ 6.79 | 11 | 55 | 105 | 6 |
6.81 ~ 6.89 | 11 | 55 | 105 | 6 |
Flute Diameter D 0.01 mm Increment Designation | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
6.91 ~ 6.99 | 11 | 55 | 105 | 6 |
7.01 ~ 7.09 | 11 | 55 | 105 | 6 |
7.11 ~ 7.19 | 11 | 55 | 110 | 6 |
7.21 ~ 7.29 | 11 | 55 | 110 | 6 |
7.31 ~ 7.39 | 11 | 55 | 110 | 6 |
7.41 ~ 7.49 | 11 | 55 | 110 | 6 |
7.51 ~ 7.59 | 11 | 55 | 110 | 6 |
7.61 ~ 7.69 | 12 | 60 | 115 | 6 |
7.71 ~ 7.79 | 12 | 60 | 115 | 6 |
7.81 ~ 7.89 | 12 | 60 | 115 | 6 |
7.91 ~ 7.99 | 12 | 60 | 115 | 6 |
8.01 ~ 8.09 | 12 | 60 | 115 | 6 |
8.11 ~ 8.19 | 12 | 60 | 120 | 6 |
8.21 ~ 8.29 | 12 | 60 | 120 | 6 |
8.31 ~ 8.39 | 12 | 60 | 120 | 6 |
8.41 ~ 8.49 | 12 | 60 | 120 | 6 |
8.51 ~ 8.59 | 12 | 60 | 120 | 6 |
8.61 ~ 8.69 | 13 | 65 | 125 | 6 |
8.71 ~ 8.79 | 13 | 65 | 125 | 6 |
8.81 ~ 8.89 | 13 | 65 | 125 | 6 |
8.91 ~ 8.99 | 13 | 65 | 125 | 6 |
9.01 ~ 9.09 | 13 | 65 | 125 | 6 |
9.11 ~ 9.19 | 13 | 65 | 125 | 6 |
9.21 ~ 9.29 | 13 | 65 | 125 | 6 |
9.31 ~ 9.39 | 13 | 65 | 125 | 6 |
9.41 ~ 9.49 | 13 | 65 | 125 | 6 |
9.51 ~ 9.59 | 13 | 65 | 125 | 6 |
9.61 ~ 9.69 | 14 | 70 | 130 | 6 |
9.71 ~ 9.79 | 14 | 70 | 130 | 6 |
9.81 ~ 9.89 | 14 | 70 | 130 | 6 |
9.91 ~ 9.99 | 14 | 70 | 130 | 6 |
10.01 ~ 10.09 | 14 | 70 | 130 | 6 |
10.11 ~ 10.19 | 14 | 70 | 135 | 6 |
10.21 ~ 10.29 | 14 | 70 | 135 | 6 |
10.31 ~ 10.39 | 14 | 70 | 135 | 6 |
10.41 ~ 10.49 | 14 | 70 | 135 | 6 |
10.51 ~ 10.59 | 14 | 70 | 135 | 6 |
10.61 ~ 10.69 | 15 | 75 | 140 | 6 |
10.71 ~ 10.79 | 15 | 75 | 140 | 6 |
10.81 ~ 10.89 | 15 | 75 | 140 | 6 |
10.91 ~ 10.99 | 15 | 75 | 140 | 6 |
11.01 ~ 11.09 | 15 | 75 | 140 | 6 |
11.11 ~ 11.19 | 15 | 75 | 145 | 6 |
11.21 ~ 11.29 | 15 | 75 | 145 | 6 |
11.31 ~ 11.39 | 15 | 75 | 145 | 6 |
11.41 ~ 11.49 | 15 | 75 | 145 | 6 |
11.51 ~ 11.59 | 15 | 75 | 145 | 6 |
11.61 ~ 11.69 | 15 | 75 | 150 | 6 |
11.71 ~ 11.79 | 15 | 75 | 150 | 6 |
11.81 ~ 11.89 | 15 | 75 | 150 | 6 |
11.91 ~ 11.99 | 15 | 75 | 150 | 6 |
12.01 ~ 12.09 | 15 | 75 | 150 | 6 |
12.11 ~ 12.19 | 16 | 80 | 155 | 6 |
12.21 ~ 12.29 | 16 | 80 | 155 | 6 |
12.31 ~ 12.39 | 16 | 80 | 155 | 6 |
12.41 ~ 12.49 | 16 | 80 | 155 | 6 |
12.51 ~ 12.59 | 16 | 80 | 155 | 6 |
12.61 ~ 12.69 | 16 | 80 | 160 | 8 |
12.71 ~ 12.79 | 16 | 80 | 160 | 8 |
12.81 ~ 12.89 | 16 | 80 | 160 | 8 |
12.91 ~ 12.99 | 16 | 80 | 160 | 8 |
13.01 ~ 13.09 | 16 | 80 | 160 | 8 |
13.11 ~ 13.19 | 17 | 85 | 165 | 8 |
13.21 ~ 13.29 | 17 | 85 | 165 | 8 |
13.31 ~ 13.39 | 17 | 85 | 165 | 8 |
13.41 ~ 13.49 | 17 | 85 | 165 | 8 |
13.51 ~ 13.59 | 17 | 85 | 165 | 8 |
13.61 ~ 13.69 | 17 | 85 | 165 | 8 |
13.71 ~ 13.79 | 17 | 85 | 165 | 8 |
13.81 ~ 13.89 | 17 | 85 | 165 | 8 |
13.91 ~ 13.99 | 17 | 85 | 165 | 8 |
14.01 ~ 14.09 | 17 | 85 | 165 | 8 |
Flute Diameter D 0.01 mm Increment Designation | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
14.11 ~ 14.19 | 18 | 90 | 170 | 8 |
14.21 ~ 14.29 | 18 | 90 | 170 | 8 |
14.31 ~ 14.39 | 18 | 90 | 170 | 8 |
14.41 ~ 14.49 | 18 | 90 | 170 | 8 |
14.51 ~ 14.59 | 18 | 90 | 170 | 8 |
14.61 ~ 14.69 | 18 | 90 | 175 | 8 |
14.71 ~ 14.79 | 18 | 90 | 175 | 8 |
14.81 ~ 14.89 | 18 | 90 | 175 | 8 |
14.91 ~ 14.99 | 18 | 90 | 175 | 8 |
15.01 ~ 15.09 | 18 | 90 | 175 | 8 |
15.11 ~ 15.19 | 19 | 95 | 185 | 8 |
15.21 ~ 15.29 | 19 | 95 | 185 | 8 |
15.31 ~ 15.39 | 19 | 95 | 185 | 8 |
15.41 ~ 15.49 | 19 | 95 | 185 | 8 |
15.51 ~ 15.59 | 19 | 95 | 185 | 8 |
15.61 ~ 15.69 | 19 | 95 | 185 | 8 |
15.71 ~ 15.79 | 19 | 95 | 185 | 8 |
15.81 ~ 15.89 | 19 | 95 | 185 | 8 |
15.91 ~ 15.99 | 19 | 95 | 185 | 8 |
16.01 ~ 16.09 | 19 | 95 | 185 | 8 |
16.11 ~ 16.19 | 20 | 100 | 190 | 8 |
16.21 ~ 16.29 | 20 | 100 | 190 | 8 |
16.31 ~ 16.39 | 20 | 100 | 190 | 8 |
16.41 ~ 16.49 | 20 | 100 | 190 | 8 |
16.51 ~ 16.59 | 20 | 100 | 190 | 8 |
16.61 ~ 16.69 | 20 | 100 | 190 | 8 |
16.71 ~ 16.79 | 20 | 100 | 190 | 8 |
16.81 ~ 16.89 | 20 | 100 | 190 | 8 |
16.91 ~ 16.99 | 20 | 100 | 190 | 8 |
17.01 ~ 17.09 | 20 | 100 | 190 | 8 |
17.15 | 21 | 100 | 200 | 8 |
17.25 | 21 | 105 | 200 | 8 |
17.35 | 21 | 105 | 200 | 8 |
17.45 | 21 | 105 | 200 | 8 |
17.55 | 21 | 105 | 200 | 8 |
17.65 | 21 | 105 | 200 | 8 |
17.75 | 21 | 105 | 200 | 8 |
17.85 | 21 | 105 | 200 | 8 |
17.95 ~ 17.99 | 21 | 105 | 200 | 8 |
18.01 ~ 18.09 | 21 | 105 | 200 | 8 |
18.15 | 21 | 105 | 210 | 8 |
18.25 | 21 | 105 | 210 | 8 |
18.35 | 21 | 105 | 210 | 8 |
18.45 | 21 | 105 | 210 | 8 |
18.55 | 21 | 105 | 210 | 8 |
18.65 | 21 | 105 | 210 | 8 |
18.75 | 21 | 105 | 210 | 8 |
18.85 | 21 | 105 | 210 | 8 |
18.95 ~ 18.99 | 21 | 105 | 210 | 8 |
19.01 ~ 19.09 | 21 | 105 | 210 | 8 |
19.15 | 22 | 110 | 220 | 8 |
19.25 | 22 | 110 | 220 | 8 |
19.35 | 22 | 110 | 220 | 8 |
19.45 | 22 | 110 | 220 | 8 |
19.55 | 22 | 110 | 220 | 8 |
19.65 | 22 | 110 | 220 | 8 |
19.75 | 22 | 110 | 220 | 8 |
19.85 | 22 | 110 | 220 | 8 |
19.95 ~ 19.99 | 22 | 110 | 220 | 8 |
20.01 ~ 20.09 | 22 | 110 | 220 | 8 |
20.95 ~ 20.99 | 24 | 120 | 230 | 8 |
21.01 ~ 21.05 | 24 | 120 | 230 | 8 |
21.97 ~ 21.99 | 24 | 120 | 235 | 8 |
22.01 ~ 22.05 | 24 | 120 | 235 | 8 |
23.01 ~ 23.05 | 25 | 130 | 250 | 8 |
24.01 ~ 24.05 | 25 | 130 | 255 | 8 |
25.01 ~ 25.05 | 25 | 130 | 260 | 8 |
26.01 ~ 26.05 | 25 | 140 | 270 | 10 |
27.01 ~ 27.05 | 25 | 140 | 290 | 10 |
28.01 ~ 28.05 | 25 | 140 | 290 | 10 |
29.01 ~ 29.05 | 25 | 150 | 305 | 10 |
30.01 ~ 30.05 | 25 | 150 | 305 | 10 |
Shank type | Straight Shank | Work Material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Straight | Base-Blade Availability | None | Tolerance of Shank Diameter | -0.02 ~ -0.05 |
Tool Material Type | High-Speed Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy