(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A single, highly efficient tool that's capable of centering, chamfering, and V grooving (Note: V grooving will leave a flat surface the thickness of the core. Ensure that you take core thickness into account)
Part Number
Configured Part Number is shown.
Part Number |
---|
TC-HNCSPD3-90 |
TC-HNCSPD4-90 |
TC-HNCSPD6-90 |
TC-HNCSPD8-90 |
TC-HNCSPD10-90 |
TC-HNCSPD12-90 |
Part Number |
---|
Loading...
Diameter D | Double Angle θ | Center Thickness | Groove Length ℓ | Overall Length L | Shank Diameter d |
3 | 90° | 0.3 | 6 | 50 | 3 |
4 | 0.4 | 8 | 52 | 4 | |
6 | 0.6 | 12 | 66 | 6 | |
8 | 0.8 | 14 | 79 | 8 | |
10 | 1.0 | 16 | 89 | 10 | |
12 | 1.2 | 18 | 102 | 12 |
Use | Centering (Positioning) / Hole Chamfer | Double Angle (θ) | 90 | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Single Blade / Double Blade | Single Blade | Peripheral Blade Availability | None | Tool Material Type | Cobalt High-Speed Steel |
Coating Presence | Included | Coating Type | TiAlN | Diameter Tolerance | h7 |
Tolerance of Shank Diameter | h7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy