(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AS coated end mill with high surface hardness that can be processed for a long time
Part Number
Configured Part Number is shown.
Loading...
Model Number | Radius R (Selection) | Blade Length ℓ | Overall Length L | Under Neck Angle θ | Flute Diameter D | Figure | Shank Diameter d | |
Flute Diameter D | ||||||||
ASPM-CR-EM4S | 6 | 0.5 1 | 13 | 57 | — | 6 | 2 | 6 |
8 | 0.5 1 | 19 | 69 | 15° | 8 | 1 | 10 | |
10 | 0.5 1 2 3 | 22 | 72 | — | 10 | 2 | 10 | |
12 | 0.5 1 2 3 | 26 | 83 | — | 12 | 2 | 12 | |
16 | 1 2 3 | 32 | 92 | — | 16 | 2 | 16 | |
20 | 1 2 3 | 38 | 104 | — | 20 | 2 | 20 | |
25 | 2 3 5 | 45 | 121 | — | 25 | 2 | 25 |
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 4 | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (θ)(Degree) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy