(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A multi-functional cutter with long flute length that's capable of drilling
Part Number
Configured Part Number is shown.
MTEM-26-25-220
Loading...
Major Diameter D | Shank Diameter d | Overall Length L | Total No. of Blades | Effective No. of Blades | Length Under Neck ℓ1 | Cutting Depth ℓ | Applicable Tips (>>P.1208) | Accessory Screw Part Number (>>P.1208) | Accessory Wrench Part Number (>>P.1208) |
20 | 20 | 130 | 3 | 1 | 35 | 17 | APET103504A APMT103504N APMT103504T | TMS25L | WMS50 |
25 | 25 | 140 | 4 | 1 | 40 | 26 | |||
40 | 32 | 160 | 4 | 1 | 55 | 39 | APET160508A APMT160508N APMT160508T | TMS35 | WMS35 |
Major Diameter D | Shank Diameter d | Overall Length L | Total No. of Blades | Effective No. of Blades | Length Under Neck ℓ1 | Cutting Depth ℓ | Applicable Tips (>>P.1208) | Accessory Screw Part Number (>>P.1208) | Accessory Wrench Part Number (>>P.1208) |
20 | 20 | 185 | 3 | 1 | 60 | 17 | APET103504A APMT103504N APMT103504T | TMS25L | WMS50 |
21 | 20 | 185 | 3 | 1 | 35 | ||||
26 | 25 | 220 | 4 | 1 | 40 | 26 | |||
32 | 32 | 230 | 4 | 1 | 90 | 39 | APET160508A APMT160508N APMT160508T | TMS35 | WMS35 |
40 | 32 | 240 | 4 | 1 | 55 |
Processing Applications | Side Surface / Groove / Inclined Cutting | Outer Diameter D(φ) | 26 | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Mounting Method | Handle Model | Finish Classification | Rough / Medium Processing | Overall Length (L)(mm) | 220 |
Shank Diameter (d)(mm) | 25 | Number of Flutes(sheet) | 4 | Applicable Tip Material Model | Carbide Coating |
Length Under Neck (ℓ1)(mm) | 40 | Applicable Screw Model Number | TMS25L | Applicable Wrench | WMS50 |
Applicable Tip | APET103504A / APMT103504N / APMT103504T | Effective No. of Blades | 1 | Cutting Depth ℓ | 26 |
Please check the type/dimensions/specifications of the part MTEM-26-25-220 in the Multi-Functional Cutter, End Mill Model series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy