(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Achieves high efficiency machining of ring grooves to the dimensions of your choice
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Overall Length L | |
Diameter D | ||
MG20B | 3 | 30 |
40 | ||
50 | ||
60 | ||
80 | ||
100 | ||
4 | 30 | |
40 | ||
50 | ||
60 | ||
80 | ||
100 | ||
120 | ||
150 | ||
MG20B | 6 | 30 |
40 | ||
50 | ||
60 | ||
80 | ||
100 | ||
120 | ||
150 | ||
8 | 30 | |
40 | ||
50 | ||
60 | ||
80 | ||
100 | ||
120 | ||
150 | ||
MG20B | 10 | 30 |
40 | ||
50 | ||
60 | ||
80 | ||
100 | ||
120 | ||
150 | ||
12 | 50 | |
60 | ||
80 | ||
100 | ||
120 | ||
150 |
Select | Order Example | Code | Code |
Shank Diameter d | |||
TS Coating | [Standard] SS-STSBEM6-10.0-2.8-8.00-TS [Long Shank] LS-SEM3-2.00-0.5-T-TS | TS | 3 |
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
XAL Coating | [Standard] SS-STSBEM6-10.0-2.8-8.00-AC [Long Shank] LS-SEM3-2.00-0.5-T-AC | AC | 3 |
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
DLC coating | [Standard] SS-STSBEM6-10.0-2.8-8.00-DC [Long Shank] LS-SEM3-2.00-0.5-T-DC | DC | 3 |
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
CrN Coating | [Standard] SS-STSBEM6-10.0-2.8-8.00-CN [Long Shank] LS-SEM3-2.00-0.5-T-CN | CN | 3 |
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy