(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Blade Radius End Mill, 2-Flute, with Chamfering Blade

Carbide Straight Blade Radius End Mill, 2-Flute, with Chamfering Blade

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Carbide Straight Blade Radius End Mill, 2-Flute, with Chamfering Blade:Related Image
Part Number
LS-SRCMEM4-3-[0.1-1.4/0.01]-[2-15/0.5]-0.5-[F,​T]
LS-SRCMEM6-[3.01-5/0.01]-[0.1-2.4/0.01]-[3-22/0.5]-[0.5-1.49/0.01]-[F,​T]
LS-SRCMEM8-[4.01-7/0.01]-[0.1-3.4/0.01]-[4-26/0.5]-[0.5-1.99/0.01]-[F,​T]
LS-SRCMEM10-[6.01-9/0.01]-[0.1-4.4/0.01]-[5-33/0.5]-[0.5-1.99/0.01]-[F,​T]
LS-SRCMEM12-[8.01-11/0.01]-[0.1-5.4/0.01]-[6-34/0.5]-[0.5-1.99/0.01]-[F,​T]
SRCMEM4-3-[0.1-1.4/0.01]-[2-15/0.5]-[0-0.5/0.5]-F
SRCMEM6-[3.01-5/0.01]-[0.1-2.4/0.01]-[3-22/0.5]-[0.5-1.49/0.01]-[F,​T]
SRCMEM8-[4.01-7/0.01]-[0.1-3.4/0.01]-[4-26/0.5]-[0.5-1.99/0.01]-[F,​T]
SRCMEM10-[6.01-9/0.01]-[0.1-4.4/0.01]-[5-33/0.5]-[0.5-1.99/0.01]-[F,​T]
SRCMEM12-[8.01-11/0.01]-[0.1-5.4/0.01]-[6-34/0.5]-[0.5-1.99/0.01]-[F,​T]
SRCMEM16-[10.01-15/0.01]-[0.1-7.4/0.01]-[8-45/0.5]-[0.5-2.99/0.01]-[F,​T]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank Diameter d
(mm)
Overall Length L
(mm)
Bottom Blade Shape Chamfer Blade Width (CM)
(mm)
Flute Diameter (D)
(mm)
Flute Length (ℓ)
(mm)
Radius (R)
(mm)
1 Piece(s)

10 Days or more

480F (Flat) / T (Center Dented)0.532 ~ 150.1 ~ 1.4
1 Piece(s)

10 Days or more

690F (Flat) / T (Center Dented)0.5 ~ 1.493.01 ~ 53 ~ 220.1 ~ 2.4
1 Piece(s)

10 Days or more

890F (Flat) / T (Center Dented)0.5 ~ 1.994.01 ~ 74 ~ 260.1 ~ 3.4
1 Piece(s)

10 Days or more

10120F (Flat) / T (Center Dented)0.5 ~ 1.996.01 ~ 95 ~ 330.1 ~ 4.4
1 Piece(s)

10 Days or more

12120F (Flat) / T (Center Dented)0.5 ~ 1.998.01 ~ 116 ~ 340.1 ~ 5.4
1 Piece(s)

10 Days or more

450F (Flat)0 ~ 0.532 ~ 150.1 ~ 1.4
1 Piece(s)

10 Days or more

660F (Flat) / T (Center Dented)0.5 ~ 1.493.01 ~ 53 ~ 220.1 ~ 2.4
1 Piece(s)

10 Days or more

860F (Flat) / T (Center Dented)0.5 ~ 1.994.01 ~ 74 ~ 260.1 ~ 3.4
1 Piece(s)

10 Days or more

1080F (Flat) / T (Center Dented)0.5 ~ 1.996.01 ~ 95 ~ 330.1 ~ 4.4
1 Piece(s)

10 Days or more

1280F (Flat) / T (Center Dented)0.5 ~ 1.998.01 ~ 116 ~ 340.1 ~ 5.4
1 Piece(s)

10 Days or more

16100F (Flat) / T (Center Dented)0.5 ~ 2.9910.01 ~ 158 ~ 450.1 ~ 7.4

Loading...

  1. 1

Specifications

Carbide Straight Blade Radius End Mill, 2-Flute, with Chamfering Blade:Related Image

Model Number
SRCMEM / LS-SRCMEM (Long Shank)

Shank Diameter
d
Flute Diameter
D
0.01 mm Increment Designation
Radius
R
0.01 mm Increment Designation
Flute Length

0.5 mm Increment Designation
Chamfer Blade Width
CM
0.01 mm Increment Designation
Bottom Blade Shape
(Selection)
Blade Portion
ℓ1
Overall Length
L
SRCMEM LS-SRCMEM
4 3.00 0.10 ≤ R ≤ (D - 0.2) / 2 2.0 ~ 15.0 0.50 ≤ CM ≤ (d - D) / 2 T
(Dished)
F
(Flat)
Bottom Blade Shape
>>P.608
ℓ1 = ℓ + CM 50 80
6 3.01 ~5.00 3.0 ~ 22.0 60 90
8 4.01 ~7.00 4.0 ~ 26.0 60 90
10 6.01 ~9.00 5.0 ~ 33.0 80 120
12 8.01 ~ 11.00 6.0 ~ 34.0 80 120
16 10.01 ~ 15.00 8.0 ~ 45.0 100 -



For Cutting Conditions, Refer to >>Click here.

Basic Information

Material Ultrafine Particulate Carbide Cutting Part ℓ1(mm) ℓ1 = ℓ + CM

Additional Products in this Category

Complementary Products

Tech Support