(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Blade Ball End Mill, 2-Flute, Neck Relief Model

Carbide Straight Blade Ball End Mill, 2-Flute, Neck Relief Model

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Carbide Straight Blade Ball End Mill, 2-Flute, Neck Relief Model:Related Image
Part Number
LS-SZBEM4-[1.5-2/0.01]-[3-10/0.5]-[5-12/1]
LS-SZBEM6-[2.01-3/0.01]-[3-19/0.5]-[5-20/1]
LS-SZBEM8-[3.01-4/0.01]-[4-23/0.5]-[5-20/1]
LS-SZBEM10-[4.01-5/0.01]-[5-30/0.5]-[5-20/1]
LS-SZBEM12-[5.01-6/0.01]-[6-31/0.5]-[5-20/1]
SZBEM4-[1.5-2/0.01]-[3-10/0.5]-[5-12/1]
SZBEM6-[2.01-3/0.01]-[3-19/0.5]-[5-20/1]
SZBEM8-[3.01-4/0.01]-[4-23/0.5]-[5-20/1]
SZBEM10-[4.01-5/0.01]-[5-30/0.5]-[5-20/1]
SZBEM12-[5.01-6/0.01]-[6-31/0.5]-[5-20/1]
SZBEM16-[6.01-8/0.01]-[8-43/0.5]-[5-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank Diameter d
(mm)
Overall Length L
(mm)
Flute Length (ℓ)
(mm)
Neck Length (ℓ1)
(mm)
Tip (R)
(mm)
Below Neck Length Specified Range ℓ2
(mm)
1 Piece(s)

10 Days or more

4803 ~ 105 ~ 121.5 ~ 2ℓ + ℓ1 ≤ 15
1 Piece(s)

10 Days or more

6903 ~ 195 ~ 202.01 ~ 3ℓ + ℓ1 ≤ 24
1 Piece(s)

10 Days or more

8904 ~ 235 ~ 203.01 ~ 4ℓ + ℓ1 ≤ 28
1 Piece(s)

10 Days or more

101205 ~ 305 ~ 204.01 ~ 5ℓ + ℓ1 ≤ 35
1 Piece(s)

10 Days or more

121206 ~ 315 ~ 205.01 ~ 6ℓ + ℓ1 ≤ 36
1 Piece(s)

10 Days or more

4503 ~ 105 ~ 121.5 ~ 2ℓ + ℓ1 ≤ 15
1 Piece(s)

10 Days or more

6603 ~ 195 ~ 202.01 ~ 3ℓ + ℓ1 ≤ 24
1 Piece(s)

10 Days or more

8604 ~ 235 ~ 203.01 ~ 4ℓ + ℓ1 ≤ 28
1 Piece(s)

10 Days or more

10805 ~ 305 ~ 204.01 ~ 5ℓ + ℓ1 ≤ 35
1 Piece(s)

10 Days or more

12806 ~ 315 ~ 205.01 ~ 6ℓ + ℓ1 ≤ 36
1 Piece(s)

10 Days or more

161008 ~ 435 ~ 206.01 ~ 8ℓ + ℓ1 ≤ 48

Loading...

  1. 1

Specifications

Carbide Straight Blade Ball End Mill, 2-Flute, Neck Relief Model:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Tip
R
0.01 mm Increment Designation
Flute Length *

0.5 mm Increment Designation
Neck Length *
1
1 mm Increment Designation
* Length Under Neck Specified Range
ℓ2
Outer Diameter
D
Overall Length
L
Shank Diameter
d
SZBEM LS-SZBEM
SZBEM

LS-SZBEM
(Long Shank)
4 1.50 ~ 2.00 3.0 ~ 10.0 5 ≤ ℓ1 ≤ 20 ℓ + ℓ1 ≤ 15 R x 2 50 80
6 2.01 ~ 3.00 3.0 ~ 19.0 ℓ + ℓ1 ≤ 24 60 90
8 3.01 ~ 4.00 4.0 ~ 23.0 ℓ + ℓ1 ≤ 28 60 90
10 4.01 ~ 5.00 5.0 ~ 30.0 ℓ + ℓ1 ≤ 35 80 120
12 5.01 ~ 6.00 6.0 ~ 31.0 ℓ + ℓ1 ≤ 36 80 120
16 6.01 ~ 8.00 8.0 ~ 43.0 ℓ + ℓ1 ≤ 48 100 -

* The combined dimensions of the flute length () and neck length (1) will be within the length under neck specified range.

For Cutting Conditions, Refer to >>Click here.

Basic Information

Material Ultrafine Particulate Carbide Outer Diameter D(mm) R x 2

Additional Products in this Category

Complementary Products

Tech Support