(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Blade Ball End Mill, 2-Flute, Large Ram Ball

Carbide Straight Blade Ball End Mill, 2-Flute, Large Ram Ball

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Carbide Straight Blade Ball End Mill, 2 Flute, Large Ram Ball:Related Image
Part Number
LS-SLBEM3-[1.51-14/0.01]-[0.3-3/0.01]-[0.5-15/0.5]
LS-SLBEM4-[2.01-14/0.01]-[3.01-4/0.01]-[0.5-20/0.5]
LS-SLBEM6-[3.01-14/0.01]-[4.01-6/0.01]-[3-24/0.5]
LS-SLBEM8-[4.01-14/0.01]-[6.01-8/0.01]-[4-28/0.5]
LS-SLBEM10-[5.01-14/0.01]-[8.01-10/0.01]-[5-35/0.5]
LS-SLBEM12-[6.01-14/0.01]-[10.01-12/0.01]-[6-36/0.5]
SLBEM3-[1.51-14/0.01]-[0.3-3/0.01]-[0.5-15/0.5]
SLBEM4-[2.01-14/0.01]-[3.01-4/0.01]-[0.5-20/0.5]
SLBEM6-[3.01-14/0.01]-[4.01-6/0.01]-[3-24/0.5]
SLBEM8-[4.01-14/0.01]-[6.01-8/0.01]-[4-28/0.5]
SLBEM10-[5.01-14/0.01]-[8.01-10/0.01]-[5-35/0.5]
SLBEM12-[6.01-14/0.01]-[10.01-12/0.01]-[6-36/0.5]
SLBEM16-[8.01-14/0.01]-[12.01-16/0.01]-[8-48/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank Diameter d
(mm)
Overall Length L
(mm)
#3 Flute Diameter (D)
(mm)
Flute Length (ℓ)
(mm)
Tip (R)
(mm)
1 Piece(s)

10 Days or more

360-0.3 ~ 30.5 ~ 151.51 ~ 14
1 Piece(s)

10 Days or more

480-3.01 ~ 40.5 ~ 202.01 ~ 14
1 Piece(s)

10 Days or more

690-4.01 ~ 63 ~ 243.01 ~ 14
1 Piece(s)

10 Days or more

890-6.01 ~ 84 ~ 284.01 ~ 14
1 Piece(s)

10 Days or more

10120-8.01 ~ 105 ~ 355.01 ~ 14
1 Piece(s)

10 Days or more

12120-10.01 ~ 126 ~ 366.01 ~ 14
1 Piece(s)

10 Days or more

3400.3 ~ 3-0.5 ~ 151.51 ~ 14
1 Piece(s)

10 Days or more

4503.01 ~ 4-0.5 ~ 202.01 ~ 14
1 Piece(s)

10 Days or more

6604.01 ~ 6-3 ~ 243.01 ~ 14
1 Piece(s)

10 Days or more

8606.01 ~ 8-4 ~ 284.01 ~ 14
1 Piece(s)

10 Days or more

10808.01 ~ 10-5 ~ 355.01 ~ 14
1 Piece(s)

10 Days or more

128010.01 ~ 12-6 ~ 366.01 ~ 14
1 Piece(s)

10 Days or more

1610012.01 ~ 16-8 ~ 488.01 ~ 14

Loading...

  1. 1

Specifications

Carbide Straight Blade Ball End Mill, 2 Flute, Large Ram Ball:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Tip
R
0.01 mm Increment Designation
Flute Diameter
D
0.01 mm Increment Designation
Flute Length

0.5 mm Increment Designation
Overall Length
L
Shank Diameter
d
SLBEM LS-SLBEM
SLBEM

LS-SLBEM
(Long Shank)
3 1.51 ~ 14.00 0.30 ~3.00 0.5 ~ 15.0 40 60
4 2.01 ~ 14.00 3.01 ~4.00 0.5 ~ 20.0 50 80
6 3.01 ~ 14.00 4.01 ~6.00 3.0 ~ 24.0 60 90
8 4.01 ~ 14.00 6.01 ~8.00 4.0 ~ 28.0 60 90
10 5.01 ~ 14.00 8.01 ~ 10.00 5.0 ~ 35.0 80 120
12 6.01 ~ 14.00 10.01 ~ 12.00 6.0 ~ 36.0 80 120
16 8.01 ~ 14.00 12.01 ~ 16.00 8.0 ~ 48.0 100 -


For Cutting Conditions, Refer to >>Click here.

Basic Information

Material Ultrafine Particulate Carbide

Additional Products in this Category

Complementary Products

Tech Support