(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel O-Ring Grooving Cutter (JIS Standards P Series Supported) 4-Flute

High-Speed Steel O-Ring Grooving Cutter (JIS Standards P Series Supported) 4-Flute

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

JIS-compliant O-ring grooving tool (C-Value)

High-Speed Steel O-Ring Grooving Cutter (JIS Standards P Series Supported) 4-Flute:Related Image
Part Number
H-RGC-P8
H-RGC-P9
H-RGC-P10
H-RGC-P11
H-RGC-P12
H-RGC-P14
H-RGC-P15
H-RGC-P16
H-RGC-P18
H-RGC-P20
H-RGC-P22
Part NumberMinimum order quantityVolume DiscountDays to Ship No. Outer Diameter
(mm)
Shank Diameter
(mm)
Overall Length L
(mm)
Flute Width T
(mm)
Effectvie Flute Length ℓ
(mm)
1 Piece(s)Available

8 Days or more

P811121002.52.0
1 Piece(s)Available

8 Days or more

P912121002.52.0
1 Piece(s)Available

8 Days or more

P1013121002.52.5
1 Piece(s)Available

8 Days or more

P1115161003.22.5
1 Piece(s)Available

8 Days or more

P1216161003.22.5
1 Piece(s)Available

8 Days or more

P1418161003.23.0
1 Piece(s)Available

8 Days or more

P1519161003.24.0
1 Piece(s)Available

8 Days or more

P1620161003.24.5
1 Piece(s)Available

8 Days or more

P1822161003.25.0
1 Piece(s)Available

8 Days or more

P2024201203.26.0
1 Piece(s)Available

8 Days or more

P2226201203.26.0

Loading...

  1. 1

Specifications

High-Speed Steel O-Ring Grooving Cutter (JIS Standards P Series Supported) 4-Flute:Related Image

Model Number   Outer Diameter
D
Flute Width
T
Effective Blade Length
Overall Length
L
Shank Diameter
d
Number of Flutes
No.
H - RGC P8 11 2.5 2.0 100 12 4
P9 12 2.5 2.0 100 12
P10 13 2.5 2.5 100 12
P11 15 3.2 2.5 100 16
P12 16 3.2 2.5 100 16
P14 18 3.2 3.0 100 16
P15 19 3.2 4.0 100 16
P16 20 3.2 4.5 100 16
P18 22 3.2 5.0 100 16
P20 24 3.2 6.0 120 20
P22 26 3.2 6.0 120 20


For Cutting Conditions, Refer to >>Click here.

More Information

O-Ring Groove Dimensions (JIS B2406)

No. Groove Width +0.25
0
Groove Depth ±0.05
P8 ~ P10 2.5 1.4
P11 ~ P22 3.2 1.8

Basic Information

Material Cobalt High-Speed Steel Number of Flutes 4 Torsion Angle Standard Helix 30°

Additional Products in this Category

Complementary Products

Tech Support