(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powdered High-Speed Steel Square End Mill, 2-Flute/Regular/Non-Coated Model

Powdered High-Speed Steel Square End Mill, 2-Flute/Regular/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A lineup of powdered high speed steel non-coated type from short to long

  • Non-Coated
  • 2 Flutes
  • R (Regular)

Powdered High-Speed Steel Square End Mill, 2-Flute / Regular / Non-Coated Model:Related Image

Part Number
PM-EM2R1
PM-EM2R1.5
PM-EM2R2
PM-EM2R2.5
PM-EM2R3
PM-EM2R3.5
PM-EM2R4
PM-EM2R4.5
PM-EM2R5
PM-EM2R5.5
PM-EM2R6
PM-EM2R6.5
PM-EM2R7
PM-EM2R7.5
PM-EM2R8
PM-EM2R8.5
PM-EM2R9
PM-EM2R9.5
PM-EM2R10
PM-EM2R11
PM-EM2R12
PM-EM2R13
PM-EM2R14
PM-EM2R15
PM-EM2R16
PM-EM2R18
PM-EM2R19
PM-EM2R20
PM-EM2R22
PM-EM2R25
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ)
1 Piece(s)Available

8 Days or more

13.564515°
1 Piece(s)Available

8 Days or more

1.5564515°
1 Piece(s)Available

8 Days or more

2765015°
1 Piece(s)Available

8 Days or more

2.5865015°
1 Piece(s)Available

8 Days or more

31065015°
1 Piece(s)Available

8 Days or more

3.51266015°
1 Piece(s)Available

8 Days or more

41266015°
1 Piece(s)Available

8 Days or more

4.51566015°
1 Piece(s)Available

8 Days or more

51566015°
1 Piece(s)Available

8 Days or more

5.51566015°
1 Piece(s)Available

8 Days or more

615660-
1 Piece(s)Available

8 Days or more

6.52086015°
1 Piece(s)Available

8 Days or more

72086015°
1 Piece(s)Available

8 Days or more

7.52086015°
1 Piece(s)Available

8 Days or more

820860-
1 Piece(s)Available

8 Days or more

8.525107015°
1 Piece(s)Available

8 Days or more

925107015°
1 Piece(s)Available

8 Days or more

9.525107015°
1 Piece(s)Available

8 Days or more

10251070-
1 Piece(s)Available

8 Days or more

1130128015°
1 Piece(s)Available

8 Days or more

12301280-
1 Piece(s)Available

8 Days or more

13351285-
1 Piece(s)Available

8 Days or more

1435169015°
1 Piece(s)Available

8 Days or more

1540169515°
1 Piece(s)Available

8 Days or more

16401695-
1 Piece(s)Available

8 Days or more

18401695-
1 Piece(s)Available

8 Days or more

19452011015°
1 Piece(s)Available

8 Days or more

204520110-
1 Piece(s)Available

8 Days or more

225620122-
1 Piece(s)Available

8 Days or more

256025130-

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Square End Mill, 2-Flute / Regular / Non-Coated Model:Related Image

Model Number
PM-EM2R

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
1 3.5 45

15°

6
1.5 5 45

15°

6
2 7 50

15°

6
2.5 8 50

15°

6
3 10 50

15°

6
3.5 12 60

15°

6
4 12 60

15°

6
4.5 15 60

15°

6
5 15 60

15°

6
5.5 15 60

15°

6
6 15 60 6
6.5 20 60

15°

8
7 20 60

15°

8
7.5 20 60

15°

8
8 20 60 8
8.5 25 70

15°

10
9 25 70

15°

10
9.5 25 70

15°

10
10 25 70 10
11 30 80

15°

12
12 30 80 12
13 35 85 12
14 35 90

15°

16
15 40 95

15°

16
16 40 95 16
18 40 95 16
19 45 110

15°

20

20

45 110 20
22 56 122 20
25 60 130 25


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Powdered High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Coating Non-Coated
Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Tolerance(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support