(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated High-Speed Steel Square End Mill, 2-Flute, Short

AS Coated High-Speed Steel Square End Mill, 2-Flute, Short

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

AS coating that provides improved processing efficiency in high-speed steel end mill

  • AS
  • 2 Flutes
  • S (Short)

AS Coated High-Speed Steel Square End Mill, 2-Flute, Short:Related Image

Part Number
AS-EM2S1
AS-EM2S1.5
AS-EM2S2
AS-EM2S2.5
AS-EM2S3
AS-EM2S3.5
AS-EM2S4
AS-EM2S4.5
AS-EM2S5
AS-EM2S5.5
AS-EM2S6
AS-EM2S6.5
AS-EM2S7
AS-EM2S7.5
AS-EM2S8
AS-EM2S8.5
AS-EM2S9
AS-EM2S9.5
AS-EM2S10
AS-EM2S11
AS-EM2S12
AS-EM2S13
AS-EM2S14
AS-EM2S15
AS-EM2S16
AS-EM2S18
AS-EM2S19
AS-EM2S20
AS-EM2S21
AS-EM2S22
AS-EM2S23
AS-EM2S25
AS-EM2S26
AS-EM2S28
AS-EM2S30
AS-EM2S32
AS-EM2S35
AS-EM2S38
AS-EM2S40
AS-EM2S45
AS-EM2S50
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ)
1 Piece(s)Available

8 Days or more

12.564515°
1 Piece(s)Available

8 Days or more

1.5464515°
1 Piece(s)Available

8 Days or more

2565015°
1 Piece(s)Available

8 Days or more

2.5665015°
1 Piece(s)Available

8 Days or more

3865015°
1 Piece(s)Available

8 Days or more

3.5886015°
1 Piece(s)Available

8 Days or more

4886015°
1 Piece(s)Available

8 Days or more

4.51086015°
1 Piece(s)Available

8 Days or more

51086015°
1 Piece(s)Available

8 Days or more

5.51286015°
1 Piece(s)Available

8 Days or more

61286015°
1 Piece(s)Available

8 Days or more

6.514106015°
1 Piece(s)Available

8 Days or more

714106015°
1 Piece(s)Available

8 Days or more

7.514106015°
1 Piece(s)Available

8 Days or more

814106015°
1 Piece(s)Available

8 Days or more

8.518107015°
1 Piece(s)Available

8 Days or more

918107015°
1 Piece(s)Available

8 Days or more

9.518107015°
1 Piece(s)Available

8 Days or more

10181070-
1 Piece(s)Available

8 Days or more

1122128015°
1 Piece(s)Available

8 Days or more

12221280-
1 Piece(s)Available

8 Days or more

13261285-
1 Piece(s)Available

8 Days or more

1426169015°
1 Piece(s)Available

8 Days or more

1530169515°
1 Piece(s)Available

8 Days or more

16301695-
1 Piece(s)Available

8 Days or more

18341695-
1 Piece(s)Available

8 Days or more

19382011015°
1 Piece(s)Available

8 Days or more

203820110-
1 Piece(s)Available

8 Days or more

214520110-
1 Piece(s)Available

8 Days or more

224520110-
1 Piece(s)Available

8 Days or more

23502512015°
1 Piece(s)Available

8 Days or more

255025120-
1 Piece(s)Available

8 Days or more

265025120-
1 Piece(s)Available

8 Days or more

285525125-
1 Piece(s)Available

8 Days or more

305525125-
1 Piece(s)Available

8 Days or more

326032145-
1 Piece(s)Available

8 Days or more

356032145-
1 Piece(s)Available

8 Days or more

386532150-
1 Piece(s)Available

8 Days or more

406532150-
1 Piece(s)Available

8 Days or more

457042160-
1 Piece(s)Available

8 Days or more

507542165-

Loading...

  1. 1

Specifications

AS Coated High-Speed Steel Square End Mill, 2-Flute, Short:Related Image

Model Number
AS-EM2S

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
1 2.5 45 15° 6
1.5 4 45 15° 6
2 5 50 15° 6
2.5 6 50 15° 6
3 8 50 15° 6
3.5 8 60 15° 8
4 8 60 15° 8
4.5 10 60 15° 8
5 10 60 15° 8
5.5 12 60 15° 8
6 12 60 15° 8
6.5 14 60 15° 10
7 14 60 15° 10
7.5 14 60 15° 10
8 14 60 15° 10
8.5 18 70 15° 10
9 18 70 15° 10
9.5 18 70 15° 10
10 18 70 10
11 22 80 15° 12
12 22 80 12
13 26 85 12
14 26 90 15° 16
15 30 95 15° 16
16 30 95 16
18 34 95 16
19 38 110 15° 20
20 38 110 20
21 45 110 20
22 45 110 20
23 50 120 15° 25
25 50 120 25
26 50 120 25
28 55 125 25
30 55 125 25
32 60 145 32
35 60 145 32
38 65 150 32
40 65 150 32
45 70 160 42
50 75 165 42


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Coating For High Hardness (Silicone-Based)
Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Tolerance(mm) 0 ~ -0.03

Additional Products in this Category

Complementary Products

Tech Support