(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AS coating with the film hardness and heat resistance that withstand a various applications
Part Number
Configured Part Number is shown.
ASPM-EM2R1
Loading...
Model Number
ASPM-EM2R
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
1 | 3.5 | 45 | 15° | 6 |
1.5 | 5 | 45 | 15° | 6 |
2 | 7 | 50 | 15° | 6 |
2.5 | 8 | 50 | 15° | 6 |
3 | 10 | 50 | 15° | 6 |
3.5 | 12 | 60 | 15° | 6 |
4 | 12 | 60 | 15° | 6 |
4.5 | 15 | 60 | 15° | 6 |
5 | 15 | 60 | 15° | 6 |
5.5 | 15 | 60 | 15° | 6 |
6 | 15 | 60 | — | 6 |
6.5 | 20 | 60 | 15° | 8 |
7 | 20 | 60 | 15° | 8 |
7.5 | 20 | 60 | 15° | 8 |
8 | 20 | 60 | — | 8 |
8.5 | 25 | 70 | 15° | 10 |
9 | 25 | 70 | 15° | 10 |
9.5 | 25 | 70 | 15° | 10 |
10 | 25 | 70 | — | 10 |
11 | 30 | 80 | 15° | 12 |
12 | 30 |
80 |
— |
12 |
13 | 35 |
85 |
— |
12 |
14 | 35 |
90 |
15° |
16 |
15 | 40 |
95 |
15° |
16 |
16 | 40 |
95 |
— |
16 |
18 | 40 |
95 |
— |
16 |
19 | 45 |
110 |
15° |
20 |
20 | 45 |
110 |
— |
20 |
22 | 56 |
122 |
— |
20 |
25 | 60 |
130 |
— |
25 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Type of Flute | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Powdered High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Countersunk | Coating | For High Hardness (Silicone-Based) |
Helix Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included | Tolerance(mm) | 0 ~ -0.02 |
Please check the type/dimensions/specifications of the part ASPM-EM2R1 in the AS Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Regular series.
Part Number |
---|
ASPM-EM2R1.5 |
ASPM-EM2R10 |
ASPM-EM2R11 |
ASPM-EM2R12 |
ASPM-EM2R13 |
ASPM-EM2R14 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy