(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiAlN Coated High-Speed Steel Roughing End Mill, Short, Center Cut

TiAlN Coated High-Speed Steel Roughing End Mill, Short, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

HSS coated product that has achieved the unparalleled low price [C-Value]

  • TiAlN
  • S (Short)
TiAlN Coated High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image
Part Number
XA-RFEMS5
XA-RFEMS6
XA-RFEMS7
XA-RFEMS8
XA-RFEMS9
XA-RFEMS10
XA-RFEMS11
XA-RFEMS12
XA-RFEMS13
XA-RFEMS14
XA-RFEMS15
XA-RFEMS16
XA-RFEMS17
XA-RFEMS18
XA-RFEMS19
XA-RFEMS20
XA-RFEMS22
XA-RFEMS25
XA-RFEMS28
XA-RFEMS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

5133Flat Surface / Side Surface / Groove / Inclined Cutting657±0.060
1 Piece(s)Available

8 Days or more

6134Flat Surface / Side Surface / Groove / Inclined Cutting657±0.060
1 Piece(s)Available

8 Days or more

7164Flat Surface / Side Surface / Groove / Inclined Cutting1066±0.075
1 Piece(s)Available

8 Days or more

8194Flat Surface / Side Surface / Groove / Inclined Cutting1069±0.075
1 Piece(s)Available

8 Days or more

9194Flat Surface / Side Surface / Groove / Inclined Cutting1069±0.075
1 Piece(s)Available

8 Days or more

10224Flat Surface / Side Surface / Groove / Inclined Cutting1072±0.075
1 Piece(s)Available

8 Days or more

11224Flat Surface / Side Surface / Groove / Inclined Cutting1279±0.090
1 Piece(s)Available

Same day

Stock

12264Flat Surface / Side Surface / Groove / Inclined Cutting1283±0.090
1 Piece(s)Available

8 Days or more

13264Flat Surface / Side Surface / Groove / Inclined Cutting1283±0.090
1 Piece(s)Available

8 Days or more

14264Flat Surface / Side Surface / Groove / Inclined Cutting1283±0.090
1 Piece(s)Available

8 Days or more

15264Flat Surface / Side Surface / Groove / Inclined Cutting1283±0.090
1 Piece(s)Available

8 Days or more

16324Flat Surface / Side Surface / Groove / Inclined Cutting1692±0.090
1 Piece(s)Available

8 Days or more

17324Flat Surface / Side Surface / Groove / Inclined Cutting1692±0.090
1 Piece(s)Available

8 Days or more

18324Flat Surface / Side Surface / Groove / Inclined Cutting1692±0.090
1 Piece(s)Available

8 Days or more

19324Flat Surface / Side Surface / Groove / Inclined Cutting1692±0.105
1 Piece(s)Available

8 Days or more

20384Flat Surface / Side Surface / Groove / Inclined Cutting20104±0.105
1 Piece(s)Available

8 Days or more

22385Flat Surface / Side Surface / Inclined Cutting20104±0.105
1 Piece(s)Available

8 Days or more

25455Flat Surface / Side Surface / Inclined Cutting25121±0.105
1 Piece(s)Available

8 Days or more

28456Flat Surface / Side Surface / Inclined Cutting25121±0.105
1 Piece(s)Available

8 Days or more

30456Flat Surface / Side Surface / Inclined Cutting25121±0.105

Loading...

  1. 1

Specifications

TiAlN Coated High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes
Z
Outer Diameter D
XA-RFEMS 5 13 57 6 3
6 13 57 6 4
7 16 66 10 4
8 19 69 10 4
9 19 69 10 4
10 22 72 10 4
11 22 79 12 4
12 26 83 12 4
13 26 83 12 4
14 26 83 12 4
15 26 83 12 4
16 32 92 16 4
17 32 92 16 4
18 32 92 16 4
19 32 92 16 4
20 38 104 20 4
22 38 104 20 5
25 45 121 25 5
28 45 121 25 6
30 45 121 25 6


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Cobalt High-Speed Steel
Coating TiAlN Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support