(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Regular, Center Cut

AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Regular, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The combination of AS coating and 45° helix achieves the astonishing durability for everything from general steel to stainless steel.

  • AS
  • 4 Flutes
  • R (Regular)

AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral / Regular, Center Cut:Related Image

Part Number
ASPM-HRFPR6
ASPM-HRFPR8
ASPM-HRFPR10
ASPM-HRFPR12
ASPM-HRFPR14
ASPM-HRFPR16
ASPM-HRFPR20
ASPM-HRFPR25
ASPM-HRFPR30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6193Flat Surface / Side Surface / Groove / Inclined Cutting663-0.2 ~ 0.7±0.060
1 Piece(s)Available

8 Days or more

8284Flat Surface / Side Surface / Groove / Inclined Cutting107815°0.2 ~ 0.7±0.075
1 Piece(s)Available

8 Days or more

10344Flat Surface / Side Surface / Groove / Inclined Cutting1084-0.2 ~ 0.7±0.075
1 Piece(s)Available

8 Days or more

12404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16484Flat Surface / Side Surface / Groove / Inclined Cutting16108-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

20564Flat Surface / Side Surface / Groove / Inclined Cutting20122-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25684Flat Surface / Side Surface / Groove / Inclined Cutting25144-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30685Flat Surface / Side Surface / Inclined Cutting25144-0.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral / Regular, Center Cut:Related Image

Model Number
ASPM-HRFPR

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
6 19 63 6 0.2 ~ 0.7 3
8 28 78 15° 10 0.2 ~ 0.7 4
10 34 84 10 0.2 ~ 0.7 4
12 40 97 12 0.2 ~ 0.7 4
14 40 97 12 0.2 ~ 0.7 4
16 48 108 16 0.3 ~ 0.9 4
20 56 122 20 0.3 ~ 0.9 4
25 68 144 25 0.3 ~ 0.9 4
30 68 144 25 0.3 ~ 0.9 5



Outer Diameter D Tolerance
6 ±0.060
8, 10 ±0.075
12 ~ 16 ±0.090
20 ~ 30 ±0.105


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Powerful Helix (45° to 60°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support