(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powdered High-Speed Steel Roughing End Mill, Short, Center Cut/Non-Coated Model

Powdered High-Speed Steel Roughing End Mill, Short, Center Cut/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

4 types that can be selected from the short to long shank according to the workpiece

  • Non-Coated
  • 4 Flutes
  • S (Short)

Powdered High-Speed Steel Roughing End Mill, Short, Center Cut / Non-Coated Model:Related Image

Part Number
PM-RFPS5
PM-RFPS6
PM-RFPS7
PM-RFPS8
PM-RFPS9
PM-RFPS10
PM-RFPS11
PM-RFPS12
PM-RFPS14
PM-RFPS15
PM-RFPS16
PM-RFPS17
PM-RFPS18
PM-RFPS19
PM-RFPS20
PM-RFPS22
PM-RFPS25
PM-RFPS28
PM-RFPS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

5133Flat Surface / Side Surface / Groove / Inclined Cutting65715°-±0.060
1 Piece(s)Available

8 Days or more

6133Flat Surface / Side Surface / Groove / Inclined Cutting657--±0.060
1 Piece(s)Available

8 Days or more

7163Flat Surface / Side Surface / Groove / Inclined Cutting106615°-±0.075
1 Piece(s)Available

8 Days or more

8194Flat Surface / Side Surface / Groove / Inclined Cutting106915°-±0.075
1 Piece(s)Available

8 Days or more

9194Flat Surface / Side Surface / Groove / Inclined Cutting106915°-±0.075
1 Piece(s)Available

8 Days or more

10224Flat Surface / Side Surface / Groove / Inclined Cutting1072--±0.075
1 Piece(s)Available

8 Days or more

11224Flat Surface / Side Surface / Groove / Inclined Cutting127915°0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

12264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

17324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

19324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

20384Flat Surface / Side Surface / Groove / Inclined Cutting20104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

22384Flat Surface / Side Surface / Groove / Inclined Cutting20104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25454Flat Surface / Side Surface / Groove / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

28455Flat Surface / Side Surface / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30455Flat Surface / Side Surface / Inclined Cutting25121-0.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Roughing End Mill, Short, Center Cut / Non-Coated Model:Related Image

Model Number
PM-RFPS

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
5 13 57 15° 6 3
6 13 57 6 3
7 16 66 15° 10 3
8 19 69 15° 10 4
9 19 69 15° 10 4
10 22 72 10 4
11 22 79 15° 12 0.2 ~ 0.7 4
12 26 83 12 0.2 ~ 0.7 4
13 26 83 12 0.2 ~ 0.7 4
14 26 83 12 0.2 ~ 0.7 4
15 26 83 12 0.2 ~ 0.7 4
16 32 92 16 0.3 ~ 0.9 4
17 32 92 16 0.3 ~ 0.9 4
18 32 92 16 0.3 ~ 0.9 4
19 32 92 16 0.3 ~ 0.9 4
20 38 104 20 0.3 ~ 0.9 4
22 38 104 20 0.3 ~ 0.9 4
25 45 121 25 0.3 ~ 0.9 4
28 45 121 25 0.3 ~ 0.9 5
30 45 121 25 0.3 ~ 0.9 5
32 53 133 32 0.3 ~ 0.9 6



Outer Diameter D Tolerance
5, 6 ±0.060
7 ~ 10 ±0.075
11 ~ 18 ±0.090
19 ~ 30 ±0.105
32 ±0.107


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Coating Non-Coated Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support