(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Demonstrates exceptional durability even in high-speed machining that subjects tools to a large load
Part Number
Configured Part Number is shown.
ASPM-RFPL10
Part Number |
---|
ASPM-RFPL10 |
Loading...
Model Number
ASPM-RFPL
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
Corner Chamfering C |
Number of Flutes Z |
10 | 45 | 95 | — | 10 | — | 4 |
12 | 53 | 110 | — | 12 | 0.2 ~ 0.7 | 4 |
15 | 53 | 110 | — | 12 | 0.2 ~ 0.7 | 4 |
16 | 63 | 123 | — | 16 | 0.3 ~ 0.9 | 4 |
18 | 63 | 123 | — | 16 | 0.3 ~ 0.9 | 4 |
20 | 75 | 141 | — | 20 | 0.3 ~ 0.9 | 4 |
25 | 90 | 166 | — | 25 | 0.3 ~ 0.9 | 4 |
30 | 90 | 166 | — | 25 | 0.3 ~ 0.9 | 5 |
Outer Diameter D | Tolerance |
10 | ±0.075 |
12 ~ 18 | ±0.090 |
20 ~ 30 | ±0.105 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Type of Flute | Roughing | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Helix Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included |
Please check the type/dimensions/specifications of the part ASPM-RFPL10 in the AS Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut series.
Part Number |
---|
ASPM-RFPL12 |
ASPM-RFPL15 |
ASPM-RFPL16 |
ASPM-RFPL18 |
ASPM-RFPL20 |
ASPM-RFPL25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy