(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
T-Slot / Angular cutter with carbide handle.
[Features]
· A cutter with 45° and 60° angles.
· Made from solid carbide to support high precision groove machining.
[Applications]
· Used for dovetail grooving and deburring.
Part Number |
---|
CSACS15-45 |
CSACS15-60 |
CSACS20-45 |
CSACS20-60 |
CSACS25-45 |
CSACS25-60 |
CSACS30-45 |
CSACS30-60 |
Loading...
Overall Length(mm) | 80 | Number of flutes | 6 | Material | Carbide |
---|---|---|---|---|---|
Blade diameter tolerance | 0~+0.1 | blade shape | Right blade straight | Shank tolerance | h6 |
Angle Tolerance | ±10′ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy