(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The price of the non-coated product with excellent cost performance has been further reduced
Part Number
Configured Part Number is shown.
SEC-GREM4L2
Loading...
Model Number | Length Under Neck ℓ1 |
Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||||
SEC-GREM4L | 2 | 20 | 10 | 1.9 | 75 | 4 |
3 | 30 | 15 | 2.9 | 75 | 4 | |
4 | 40 | 20 | 3.9 | 100 | 4 | |
6 | 60 | 30 | 5.8 | 150 | 6 | |
8 | 70 | 40 | 7.8 | 160 | 8 | |
10 | 80 | 50 | 9.7 | 180 | 10 | |
12 | 85 | 60 | 11.7 | 200 | 12 |
For Cutting Conditions, Refer to >>Click here.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
Please check the type/dimensions/specifications of the part SEC-GREM4L2 in the Carbide Square End Mill for Graphite Machining, 4-Flute/Non-Coated, Long Model series.
Part Number |
---|
SEC-GREM4L10 |
SEC-GREM4L12 |
SEC-GREM4L3 |
SEC-GREM4L4 |
SEC-GREM4L6 |
SEC-GREM4L8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy