(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Square End Mill for Graphite Machining, 2-Flute/Non-Coated, Long Model

Carbide Square End Mill for Graphite Machining, 2-Flute/Non-Coated, Long Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

The price of the non-coated product with excellent cost performance has been further reduced

  • Non-Coated
  • Graphite
  • 2 Flutes
  • L (Long)
Carbide Square End Mill for Graphite Machining, 2-Flute / Non-Coated, Long Model:Related Image
Part Number
SEC-GREM2L1
SEC-GREM2L2
SEC-GREM2L3
SEC-GREM2L4
SEC-GREM2L6
SEC-GREM2L8
SEC-GREM2L10
SEC-GREM2L12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Under Neck Diameter d1
(mm)
1 Piece(s)Available

8 Days or more

15475100.9
1 Piece(s)Available

8 Days or more

210475201.9
1 Piece(s)Available

8 Days or more

315475302.9
1 Piece(s)Available

8 Days or more

4204100403.9
1 Piece(s)Available

8 Days or more

6306150605.8
1 Piece(s)Available

8 Days or more

8408160707.8
1 Piece(s)Available

8 Days or more

105010180809.7
1 Piece(s)Available

8 Days or more

1260122008511.7

Loading...

  1. 1

Specifications

Carbide Square End Mill for Graphite Machining, 2-Flute / Non-Coated, Long Model:Related Image

Model Number   Length Under Neck
ℓ1
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Outer Diameter
D
SEC-GREM2L 1 10 5 0.9 75 4
2 20 10 1.9 75 4
3 30 15 2.9 75 4
4 40 20 3.9 100 4
6 60 30 5.8 150 6
8 70 40 7.8 160 8
10 80 50 9.7 180 10
12 85 60 11.7 200 12


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry Sharp Corner
Helix Angle (θ) Standard Helix (30 to 40°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support