(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Comes with the rounded edge that suppresses machining streaks in standing-wall multi-stage machining
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-LS-ALHREM3B5-0.5 |
SEC-LS-ALHREM3B6-0.5 |
SEC-LS-ALHREM3B8-1 |
SEC-LS-ALHREM3B10-1 |
SEC-LS-ALHREM3B12-1 |
SEC-LS-ALHREM3B14-1.5 |
SEC-LS-ALHREM3B18-2 |
SEC-LS-ALHREM3B22-2 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
||
Outer Diameter D |
Radius R |
||||
SEC-LS-ALHREM3B | 5 | 0.5 | 9 | 80 | 4 |
6 | 0.5 | 9 | 80 | 4 | |
8 | 1 | 12 | 100 | 6 | |
10 | 1 | 15 | 130 | 8 | |
12 | 1 | 18 | 150 | 10 | |
14 | 1.5 | 21 | 160 | 12 | |
18 | 2 | 27 | 180 | 16 | |
22 | 2 | 33 | 200 | 20 |
For Cutting Conditions, Refer to >>Click here.
●An end mill with a square 3-flute long neck bit with added radius for aluminum.
●It has a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
●The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
●It has a 3-flute shape to be strong against chatter and is capable of high-speed, high-efficiency machining of grooves.
●The radial blade tip is also useful to prevent chipping.
●The rounded edge of the blade rear end suppresses machining streaks caused by the multi-stage machining of side surfaces.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 3 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Coating | Non-Coated | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
R Precision(µm) | ±0.02 | Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy