(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Square End Mill for Aluminum Machining, 4-Flute/Regular Model

Carbide Square End Mill for Aluminum Machining, 4-Flute/Regular Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Valuable Non-Coated Type
For complete product overview and details on Carbide Square End Mill for Aluminum Machining, 4-Flute/Regular Model see the sections below:

  • Non-Coated
  • Aluminum
  • 4 Flutes
  • R (Regular)

Carbide Square End Mill for Aluminum Machining, 4-Flute / Regular Model:Related Image

Part Number
SEC-ALHEM4R0.5
SEC-ALHEM4R1
SEC-ALHEM4R1.5
SEC-ALHEM4R2
SEC-ALHEM4R2.5
SEC-ALHEM4R3
SEC-ALHEM4R4
SEC-ALHEM4R5
SEC-ALHEM4R6
SEC-ALHEM4R8
SEC-ALHEM4R10
SEC-ALHEM4R12
SN-SEC-ALHEM4R6-[22-37/1]-17
SN-SEC-ALHEM4R8-[27-41/1]-22
SN-SEC-ALHEM4R10-[33-45/1]-28
SN-SEC-ALHEM4R12-[33-50/1]-28
SNR-SEC-ALHEM4R6-[22-37/1]-[5-17/1]
SNR-SEC-ALHEM4R8-[27-41/1]-[5-22/1]
SNR-SEC-ALHEM4R10-[33-45/1]-[5-28/1]
SNR-SEC-ALHEM4R12-[33-50/1]-[5-28/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)Available

8 Days or more

0.51.5440-Stocked Product1
1 Piece(s)Available

8 Days or more

12.8440-Stocked Product1
1 Piece(s)Available

8 Days or more

1.54.4440-Stocked Product1
1 Piece(s)Available

8 Days or more

27440-Stocked Product1
1 Piece(s)Available

8 Days or more

2.59440-Stocked Product1
1 Piece(s)Available

8 Days or more

311650-Stocked Product1
1 Piece(s)Available

8 Days or more

414650-Stocked Product1
1 Piece(s)Available

8 Days or more

517655-Stocked Product1
1 Piece(s)Available

8 Days or more

617655-Stocked Product2
1 Piece(s)Available

8 Days or more

822865-Stocked Product2
1 Piece(s)Available

8 Days or more

10281075-Stocked Product2
1 Piece(s)Available

8 Days or more

12281280-Stocked Product2
1 Piece(s)

10 Days or more

61765522 ~ 37Standard Neck Relief2
1 Piece(s)

10 Days or more

82286527 ~ 41Standard Neck Relief2
1 Piece(s)

10 Days or more

1028107533 ~ 45Standard Neck Relief2
1 Piece(s)

10 Days or more

1228128033 ~ 50Standard Neck Relief2
1 Piece(s)

10 Days or more

61765522 ~ 37Cutting Edge R Processing2
1 Piece(s)

10 Days or more

82286527 ~ 41Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1028107533 ~ 45Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1228128033 ~ 50Cutting Edge R Processing2

Loading...

  1. 1

Specifications

Carbide Square End Mill for Aluminum Machining, 4-Flute / Regular Model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
SEC-ALHEM4R 0.5 1.5 40 4 1
1 2.8 40 4 1
1.5 4.4 40 4 1
2 7 40 4 1
2.5 9 40 4 1
3 11 50 6 1
4 14 50 6 1
5 17 55 6 1
6 17 55 6 2
8 22 65 8 2
10 28 75 10 2
12 28 80 12 2



For Cutting Conditions, Refer to >>Click here.

More Information


Adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 4 Model Square
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Inclined Cutting Geometry Sharp Corner
Helix Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support