(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Achieves the standing-wall machining of aluminum in the first shot. Blade length is 5 times the blade diameter
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-ALHEM2EXL3 |
SEC-ALHEM2EXL4 |
SEC-ALHEM2EXL5 |
SEC-ALHEM2EXL6 |
SEC-ALHEM2EXL8 |
SEC-ALHEM2EXL10 |
SEC-ALHEM2EXL12 |
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
SEC-ALHEM2EXL | 3 | 15 | 60 | 6 | 1 |
4 | 20 | 60 | 6 | 1 | |
5 | 25 | 60 | 6 | 1 | |
6 | 30 | 65 | 6 | 2 | |
8 | 40 | 90 | 8 | 2 | |
10 | 50 | 110 | 10 | 2 | |
12 | 60 | 130 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
● It has an extra-long flute length of 5 times the blade diameter to be ideal for the machining of aluminum vertical walls.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy