(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Square End Mill for Aluminum Machining, 2-Flute/3D Flute Length (Regular) Model SEC-ALHEM2R

Carbide Square End Mill for Aluminum Machining, 2-Flute/3D Flute Length (Regular) Model SEC-ALHEM2R

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Affordable, non-coated type of the Aluminum Processing Series

  • Non-Coated
  • Aluminum
  • 2 Flutes
  • R (Regular)

Carbide Square End Mill for Aluminum Machining, 2-Flute / 3D Flute Length (Regular) Model:Related Image

Part Number
SEC-ALHEM2R0.5
SEC-ALHEM2R1
SEC-ALHEM2R1.5
SEC-ALHEM2R2
SEC-ALHEM2R2.5
SEC-ALHEM2R3
SEC-ALHEM2R4
SEC-ALHEM2R5
SEC-ALHEM2R6
SEC-ALHEM2R8
SEC-ALHEM2R10
SEC-ALHEM2R12
SEC-ALHEM2R16
SEC-ALHEM2R20
SN-SEC-ALHEM2R6-[23-37/1]-18
SN-SEC-ALHEM2R8-[29-41/1]-24
SN-SEC-ALHEM2R10-[35-45/1]-30
SN-SEC-ALHEM2R12-[41-50/1]-36
SN-SEC-ALHEM2R16-[53-78/1]-48
SN-SEC-ALHEM2R20-[65-92/1]-60
SNR-SEC-ALHEM2R6-[23-37/1]-[5-18/1]
SNR-SEC-ALHEM2R8-[29-41/1]-[5-24/1]
SNR-SEC-ALHEM2R10-[35-45/1]-[5-30/1]
SNR-SEC-ALHEM2R12-[41-50/1]-[5-36/1]
SNR-SEC-ALHEM2R16-[53-78/1]-[5-48/1]
SNR-SEC-ALHEM2R20-[65-92/1]-[5-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)Available

8 Days or more

0.51.5440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

13440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

1.54.5440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

26440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

2.57.5440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

39650-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

412650-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

515655-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

618655-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

824865-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

10301075-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

12361280-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

164816110-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

206020130-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)

10 Days or more

61865523 ~ 37Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

82486529 ~ 41Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

1030107535 ~ 45Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

1236128041 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

16481611053 ~ 78Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

20602013065 ~ 92Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

61865523 ~ 37Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

82486529 ~ 41Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

1030107535 ~ 45Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

1236128041 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

16481611053 ~ 78Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

20602013065 ~ 92Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2

Loading...

  1. 1

Specifications

Carbide Square End Mill for Aluminum Machining, 2-Flute / 3D Flute Length (Regular) Model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
SEC-ALHEM2R 0.5 1.5 40 4 1
1 3 40 4 1
1.5 4.5 40 4 1
2 6 40 4 1
2.5 7.5 40 4 1
3 9 50 6 1
4 12 50 6 1
5 15 55 6 1
6 18 55 6 2
8 24 65 8 2
10 30 75 10 2
12 36 80 12 2
16 48 110 16 2
20 60 130 20 2



For Cutting Conditions, Refer to >>Click here.

More Information


Adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Geometry Sharp Corner Helix Angle (θ) Powerful Helix (45° to 60°)
Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support