(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/3D Flute Length (Regular) Model

DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/3D Flute Length (Regular) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The unique tip pocket shape improves the discharging of chips

  • DLC
  • Aluminum
  • 3 Flutes
  • R (Regular)

Part Number

Configured Part Number is shown.

DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute / 3D Flute Length (Regular) Model:Related Image

Part Number
DLC-ALHEM3R0.5
DLC-ALHEM3R1
DLC-ALHEM3R1.5
DLC-ALHEM3R2
DLC-ALHEM3R2.5
DLC-ALHEM3R3
DLC-ALHEM3R4
DLC-ALHEM3R5
DLC-ALHEM3R6
DLC-ALHEM3R8
DLC-ALHEM3R10
DLC-ALHEM3R12
DLC-ALHEM3R16
DLC-ALHEM3R20
SN-DLC-ALHEM3R6-[23-37/1]-18
SN-DLC-ALHEM3R8-[29-41/1]-24
SN-DLC-ALHEM3R10-[35-45/1]-30
SN-DLC-ALHEM3R12-[41-50/1]-36
SN-DLC-ALHEM3R16-[53-78/1]-48
SN-DLC-ALHEM3R20-[65-92/1]-60
SNR-DLC-ALHEM3R6-[23-37/1]-[5-17/1]
SNR-DLC-ALHEM3R8-[29-41/1]-[5-22/1]
SNR-DLC-ALHEM3R10-[35-45/1]-[5-30/1]
SNR-DLC-ALHEM3R12-[41-50/1]-[5-28/1]
SNR-DLC-ALHEM3R16-[53-78/1]-[5-48/1]
SNR-DLC-ALHEM3R20-[65-92/1]-[5-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)Available

8 Days or more

0.51.5440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

13440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

1.54.5440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

26440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

2.57.5440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

39650-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

412650-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

515655-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

618655-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

824865-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

10301075-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

12361280-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

164816110-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

206020130-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)

10 Days or more

61865523 ~ 37Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

82486529 ~ 41Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

1030107535 ~ 45Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

1236128041 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

16481611053 ~ 78Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

20602013065 ~ 92Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

61865523 ~ 37Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

82486529 ~ 41Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

1030107535 ~ 45Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

1236128041 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

16481611053 ~ 78Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

20602013065 ~ 92Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Figure ● Inventory Product □ Manufacturer Product

Loading...

  1. 1

Specifications

DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute / 3D Flute Length (Regular) Model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
DLC-ALHEM3R 0.5 1.5 40 4 1
1 3 40 4 1
1.5 4.5 40 4 1
2 6 40 4 1
2.5 7.5 40 4 1
3 9 50 6 1
4 12 50 6 1
5 15 55 6 1
6 18 55 6 2
8 24 65 8 2
10 30 75 10 2
12 36 80 12 2
16 48 110 16 2
20 60 130 20 2



For Cutting Conditions, Refer to >>Click here.

More Information


The DLC coating has excellent wear resistance and deposition resistant properties that make it ideal for machining aluminum.
The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
It adopts a 3-flute shape to be strong against chatter and is capable of high-speed, high-efficiency machining of grooves.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Resin Number of Flutes(sheet) 3 Model Square
Coating DLC Geometry With Lead Helix Angle (θ) Powerful Helix (45° to 60°)
Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support