(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Tapered Neck Radius End Mill, 2-Flute/Tapered Neck Model (Part Numbers)

TSC Series Carbide Tapered Neck Radius End Mill, 2-Flute/Tapered Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC Series Carbide Tapered Neck Radius End Mill, 2-Flute/Tapered Neck Model
  • TSC Series Carbide Tapered Neck Radius End Mill, 2-Flute/Tapered Neck Model
  • Volume Discount

High-Precision Tapered Neck Radius

  • TS
  • General Steel
  • 2 Flutes

Part Number

Configured Part Number is shown.

TSC-REM2PB2-1-30-R0.3

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model:Related Image

Part Number
TSC-REM2PB2-1-30-R0.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Neck Gradient
(Degree)
#6 #7 Figure Under Neck Diameter d1
(mm)
1 Piece(s)Available

8 Days or more

20.3General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]1.670430±0.005Stocked Product1--12.91

Loading...

  1. 1

Specifications

TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model:Related Image

Model Number
TSC-REM2PB (Stocked Product)

Outer Diameter
D
Neck Gradient
θ1
Length Under Neck
1
Radius
R
Under Neck Diameter
d1
Flute Length
Overall Length
L
Shank Diameter
d
Figure
0.2 1 0.05 0.22 0.16 50 4 1
2 0.26
1 0.26
2 0.37
1 0.30
2 0.48
0.3 2 0.05 0.35 0.24 50 4 1
3 0.38
2 0.45
3 0.55
2 0.54
3 0.72
0.4 3 0.05 0.1 0.48 0.28 50 4 1
4 0.51
3 0.63
4 0.74
3 0.78
4 0.96
0.5 3 0.05 0.1 0.57 0.32 50 4 1
5 0.64
8 0.74
10 0.81
12 0.88
3 0.71
5 0.92
8 1.23
10 1.44
12 1.65
3 0.85
5 1.20
8 1.72
10 2.07
0.8 5 0.05 0.1 0.2 0.92 0.64 50 4 1
8 1.02
5 1.16
8 1.47

1

6 0.05 0.1 0.2 0.3 1.14 0.8 50 4 1
10 1.28
15 1.45
20 1.63 70
25 1.80
30 1.98
35 2.15 100
6 1.42 50
10 1.84

1.5

10 0.1 0.2 0.3 1.74 1.2 50 4 1
15 1.92
20 2.09 70
25 2.27
30 2.44
10 2.23 50
15 2.76

2

15 0.1 0.2 0.3 0.5 2.38 1.6 50 4 1
20 2.56 70
25 2.73
30 2.91
40 3.26 100
50 3.61
15 3.15 50
20 3.68 70

3

15 0.2 0.5 3.31 2.4 70 6 2
20 3.49
30 3.84
40 4.19 100
50 4.54
60 4.89


Model Number
TN-TSC-CR-EM2S (Manufactured Product)

Outer Diameter
D
Radius
R
Neck Gradient θ1
0.5° Increment Designation
Length Under Neck ℓ1
1 mm Increment Designation
Under Neck Diameter
d1
Flute Length
Overall Length
L
Shank Diameter
d
Figure

1

0.1 0.2 0.3 2.5° ~ 7 ~ 19 - 2 40 4 2

1.5

0.1 0.2 0.3 2.5° ~ 3° 8 ~ 20 - 3 40 4 2
0.1 0.2 0.3 3.5° ~ 5° 8 ~ 17 -

2

0.1 0.2 0.3 0.5 0.5° ~ 3° 9 ~ 21 - 4 40 4 2
0.1 0.2 0.3 0.5 3.5° ~ 5° 9 ~ 15 -

3

0.1 0.2 0.3 0.5 0.5° ~ 5° 9 ~ 15 - 6 45 6 2

[ ! ]When ordering manufactured products, be sure to refer to an ordering example as the points below differ from when ordering a stocked product.
(1) "TN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "radius" differs from that of stocked products.

For Cutting Conditions, Refer to >>Click here.

More Information


It adopts a short flute length and back-tapered peripheral cutting edge for suppressing chatter.
It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.

Basic Information

Number of Flutes(sheet) 2 Model Tapered Neck Radius Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting
Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part TSC-REM2PB2-1-30-R0.3 in the TSC Series Carbide Tapered Neck Radius End Mill, 2-Flute/Tapered Neck Model series.

Products like this...

Part Number
TSC-REM2PB0.3-3-3-R0.05
TSC-REM2PB0.4-1-3-R0.05
TSC-REM2PB0.4-1-4-R0.05
TSC-REM2PB2-1-30-R0.5
TSC-REM2PB2-1-40-R0.3
TSC-REM2PB2-1-40-R0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Neck Gradient
(Degree)
#6 #7 Figure Under Neck Diameter d1
(mm)
1 Piece(s)Available

8 Days or more

0.30.05Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]0.245043±0.005Stocked Product3--10.55
1 Piece(s)Available

8 Days or more

0.40.05Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]0.285043±0.005Stocked Product1--10.48
1 Piece(s)Available

8 Days or more

0.40.05Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]0.285044±0.005Stocked Product1--10.51
1 Piece(s)Available

8 Days or more

20.5Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]1.670430±0.005Stocked Product1--12.91
1 Piece(s)Available

8 Days or more

20.3Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]1.6100440±0.005Stocked Product1--13.26
1 Piece(s)Available

8 Days or more

20.5Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]1.6100440±0.005Stocked Product1--13.26

Additional Products in this Category

Complementary Products

Tech Support