(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

TSC Series Carbide High-helical End Mill, multi-flute, 53° Spiral/Short Model

TSC Series Carbide High-helical End Mill, multi-flute, 53° Spiral/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The strong helix of positive blade is ideal in the standing-wall finishing of raw materials

  • TS
  • General Steel
  • Multi-Flutes (5 ~)
  • S (Short)
TSC series carbide high-helical end mill, multi-flute, 53° spiral / short model:Related Image
Part Number
SN-TSC-PSXS6-[17-42/1]-12
SN-TSC-PSXS8-[21-51/1]-16
SN-TSC-PSXS10-[25-50/1]-20
SN-TSC-PSXS12-[29-70/1]-24
SNR-TSC-PSXS6-[17-42/1]-[5-12/1]
SNR-TSC-PSXS8-[21-51/1]-[5-16/1]
SNR-TSC-PSXS10-[25-50/1]-[5-20/1]
SNR-TSC-PSXS12-[29-70/1]-[5-24/1]
TSC-PSXS1
TSC-PSXS2
TSC-PSXS3
TSC-PSXS4
TSC-PSXS5
TSC-PSXS6
TSC-PSXS8
TSC-PSXS10
TSC-PSXS12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Tolerance of OD
(mm)
Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

612666017 ~ 42Flat Surface / Side SurfaceStandard Neck Relief-0.020 ~ -0.0382
1 Piece(s)

10 Days or more

816687521 ~ 51Flat Surface / Side SurfaceStandard Neck Relief-0.025 ~ -0.0452
1 Piece(s)

10 Days or more

10206108025 ~ 50Flat Surface / Side SurfaceStandard Neck Relief-0.025 ~ -0.0452
1 Piece(s)

10 Days or more

122461210029 ~ 70Flat Surface / Side SurfaceStandard Neck Relief-0.032 ~ -0.0592
1 Piece(s)

10 Days or more

612666017 ~ 42Flat Surface / Side SurfaceCutting Edge R Processing-0.020 ~ -0.0382
1 Piece(s)

10 Days or more

816687521 ~ 51Flat Surface / Side SurfaceCutting Edge R Processing-0.025 ~ -0.0452
1 Piece(s)

10 Days or more

10206108025 ~ 50Flat Surface / Side SurfaceCutting Edge R Processing-0.025 ~ -0.0452
1 Piece(s)

10 Days or more

122461210029 ~ 70Flat Surface / Side SurfaceCutting Edge R Processing-0.032 ~ -0.0592
1 Piece(s)Available

8 Days or more

124660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.014 ~ -0.0281
1 Piece(s)Available

8 Days or more

244660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.014 ~ -0.0281
1 Piece(s)Available

8 Days or more

364660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.014 ~ -0.0281
1 Piece(s)Available

8 Days or more

484660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.020 ~ -0.0381
1 Piece(s)Available

8 Days or more

5104660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.020 ~ -0.0381
1 Piece(s)Available

8 Days or more

6126660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.020 ~ -0.0382
1 Piece(s)Available

8 Days or more

8166875-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.025 ~ -0.0452
1 Piece(s)Available

8 Days or more

102061080-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.025 ~ -0.0452
1 Piece(s)Available

8 Days or more

1224612100-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.032 ~ -0.0592

Loading...

  1. 1

Specifications

TSC series carbide high-helical end mill, multi-flute, 53° spiral / short model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes Figure
Outer Diameter
D
TSC-PSXS 1 2 60 6 4 1
2 4 60 6 4 1
3 6 60 6 4 1
4 8 60 6 4 1
5 10 60 6 4 1
6 12 60 6 6 2
8 16 75 8 6 2
10 20 80 10 6 2
12 24 100 12 6 2


For Cutting Conditions, Refer to >>Click here.

More Information


The positive finish of the rake angle, sharp edge processing of the bottom blade corners and 53° strong twist deliver strength when finishing pocket vertical wall surfaces of mold bases (holding blocks), and when machining raw materials, heat-treated steel and aluminum.
The TS film coating with much greater oxidation resistance and hardness than conventional films exhibits excellent durability, even with raw carbon steel materials, in addition to heat-treated steel.
The tool has a high rigidity, reducing the chances of tool breakage to a minimum when cutting side surfaces.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Model Highly-Helical Coating For High Hardness (Silicone-Based)
Geometry Sharp Corner Helix Angle (θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Complementary Products

Tech Support