(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Square End Mill, 4-Flute/2.5D Flute Length Model (Part Numbers)

TSC Series Carbide Square End Mill, 4-Flute/2.5D Flute Length Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The fine intermediate blade length between short and regular that's unique to Misumi

  • TS
  • General Steel
  • 4 Flutes
  • SR

TSC Series Carbide Square End Mill, 4-Flute/2.5D Flute Length Model:Related Image

Part Number
SN-TSC-EM4SR6-[20-42/1]-15
SN-TSC-EM4SR7-[23-41/1]-17.5
SN-TSC-EM4SR8-[25-46/1]-20
SN-TSC-EM4SR9-[28-45/1]-22.5
SN-TSC-EM4SR10-[30-50/1]-25
SN-TSC-EM4SR12-[35-55/1]-30
SN-TSC-EM4SR16-[45-73/1]-40
SN-TSC-PEM4SR6-[20-42/1]-15
SN-TSC-PEM4SR7-[23-41/1]-17.5
SN-TSC-PEM4SR8-[25-46/1]-20
SN-TSC-PEM4SR9-[28-45/1]-22.5
SN-TSC-PEM4SR10-[30-50/1]-25
SN-TSC-PEM4SR12-[35-55/1]-30
SN-TSC-PEM4SR16-[45-73/1]-40
SNR-TSC-EM4SR6-[20-42/1]-[5-15/1]
SNR-TSC-EM4SR7-[23-41/1]-[5-17/1]
SNR-TSC-EM4SR8-[25-46/1]-[5-20/1]
SNR-TSC-EM4SR9-[28-45/1]-[5-22/1]
SNR-TSC-EM4SR10-[30-50/1]-[5-25/1]
SNR-TSC-EM4SR12-[35-55/1]-[5-30/1]
SNR-TSC-EM4SR16-[45-73/1]-[5-40/1]
SNR-TSC-PEM4SR6-[20-42/1]-[5-15/1]
SNR-TSC-PEM4SR7-[23-41/1]-[5-17/1]
SNR-TSC-PEM4SR8-[25-46/1]-[5-20/1]
SNR-TSC-PEM4SR9-[28-45/1]-[5-22/1]
SNR-TSC-PEM4SR10-[30-50/1]-[5-25/1]
SNR-TSC-PEM4SR12-[35-55/1]-[5-30/1]
SNR-TSC-PEM4SR16-[45-73/1]-[5-40/1]
TSC-EM4SR1
TSC-EM4SR1.5
TSC-EM4SR2
TSC-EM4SR3
TSC-EM4SR4
TSC-EM4SR5
TSC-EM4SR6
TSC-EM4SR7
TSC-EM4SR8
TSC-EM4SR9
TSC-EM4SR10
TSC-EM4SR12
TSC-EM4SR16
TSC-PEM4SR1
TSC-PEM4SR1.5
TSC-PEM4SR2
TSC-PEM4SR3
TSC-PEM4SR4
TSC-PEM4SR5
TSC-PEM4SR6
TSC-PEM4SR7
TSC-PEM4SR8
TSC-PEM4SR9
TSC-PEM4SR10
TSC-PEM4SR12
TSC-PEM4SR16
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Geometry Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

61566020 ~ 42With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

717.586523 ~ 41With LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

82087025 ~ 46With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

922.5107528 ~ 45With LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

1025108030 ~ 50With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

1230128535 ~ 55With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

16401610545 ~ 73With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

61566020 ~ 42Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

717.586523 ~ 41Sharp CornerStandard Neck Relief1
1 Piece(s)

10 Days or more

82087025 ~ 46Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

922.5107528 ~ 45Sharp CornerStandard Neck Relief1
1 Piece(s)

10 Days or more

1025108030 ~ 50Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

1230128535 ~ 55Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

16401610545 ~ 73Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

61566020 ~ 42With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

717.586523 ~ 41With LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

82087025 ~ 46With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

922.5107528 ~ 45With LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

1025108030 ~ 50With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

1230128535 ~ 55With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

16401610545 ~ 73With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

61566020 ~ 42Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

717.586523 ~ 41Sharp CornerCutting Edge R Processing1
1 Piece(s)

10 Days or more

82087025 ~ 46Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

922.5107528 ~ 45Sharp CornerCutting Edge R Processing1
1 Piece(s)

10 Days or more

1025108030 ~ 50Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

1230128535 ~ 55Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

16401610545 ~ 73Sharp CornerCutting Edge R Processing2
1 Piece(s)Available

8 Days or more

12.5445-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.53.75445-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

25445-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

37.5645-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

410650-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

512.5655-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

615660-With LeadStocked Product2
1 Piece(s)Available

8 Days or more

717.5865-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

820870-With LeadStocked Product2
1 Piece(s)Available

8 Days or more

922.51075-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

10251080-With LeadStocked Product2
1 Piece(s)Available

8 Days or more

12301285-With LeadStocked Product2
1 Piece(s)Available

8 Days or more

164016105-With LeadStocked Product2
1 Piece(s)Available

8 Days or more

12.5445-Sharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

1.53.75445-Sharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

25445-Sharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

37.5645-Sharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

410650-Sharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

512.5655-Sharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

615660-Sharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

717.5865-Sharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

820870-Sharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

922.51075-Sharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

10251080-Sharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

12301285-Sharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

164016105-Sharp CornerStocked Product2

Loading...

  1. 1

Specifications

TSC Series Carbide Square End Mill, 4-Flute/2.5D Flute Length Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
TSC-EM4SR
(Standard)

TSC-PEM4SR
(Sharp Edge)
1 2.5 45 4 1
1.5 3.75 45 4 1
2 5 45 4 1
3 7.5 45 6 1
4 10 50 6 1
5 12.5 55 6 1
6 15 60 6 2
7 17.5 65 8 1
8 20 70 8 2
9 22.5 75 10 1
10 25 80 10 2
12 30 85 12 2
16 40 105 16 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The flute length is 2.5 times greater than the diameter.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Inclined Cutting Helix Angle (θ) Standard Helix (30 to 40°)
Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support