(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Square End Mill, 4-Flute/1.5D Flute Length (Stub) Model

TSC Series Carbide Square End Mill, 4-Flute/1.5D Flute Length (Stub) Model

Move the mouse over the image to zoom

  • Volume Discount

Also exerts effectiveness in high-speed machining

  • TS
  • General Steel
  • 4 Flutes
  • B (Stub)

TSC Series Carbide Square End Mill, 4-Flute/1.5D Flute Length (Stub) Model:Related Image

Part Number
TSC-EM4B2
TSC-EM4B2-6
TSC-EM4B3
TSC-EM4B4
TSC-EM4B5
TSC-EM4B6
TSC-EM4B8
TSC-EM4B10
TSC-EM4B12
TSC-PEM4B2
TSC-PEM4B2-6
TSC-PEM4B3
TSC-PEM4B4
TSC-PEM4B5
TSC-PEM4B6
TSC-PEM4B8
TSC-PEM4B10
TSC-PEM4B12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Geometry Figure
1 Piece(s)Available

8 Days or more

23440With Lead1
1 Piece(s)Available

8 Days or more

23645With Lead1
1 Piece(s)Available

8 Days or more

34.5645With Lead1
1 Piece(s)Available

8 Days or more

46645With Lead1
1 Piece(s)Available

8 Days or more

57.5645With Lead1
1 Piece(s)Available

8 Days or more

69645With Lead2
1 Piece(s)Available

8 Days or more

812855With Lead2
1 Piece(s)Available

8 Days or more

10151065With Lead2
1 Piece(s)Available

8 Days or more

12181275With Lead2
1 Piece(s)Available

8 Days or more

23440Sharp Corner1
1 Piece(s)Available

8 Days or more

23645Sharp Corner1
1 Piece(s)Available

8 Days or more

34.5645Sharp Corner1
1 Piece(s)Available

8 Days or more

46645Sharp Corner1
1 Piece(s)Available

8 Days or more

57.5645Sharp Corner1
1 Piece(s)Available

8 Days or more

69645Sharp Corner2
1 Piece(s)Available

8 Days or more

812855Sharp Corner2
1 Piece(s)Available

8 Days or more

10151065Sharp Corner2
1 Piece(s)Available

8 Days or more

12181275Sharp Corner2

Loading...

  1. 1

Specifications

TSC Series Carbide Square End Mill, 4-Flute/1.5D Flute Length (Stub) Model:Related Image

Model Number     Shank Diameter
d
Flute Length
Overall Length
L
Figure
Outer Diameter
D
Shank Diameter
d
TSC-EM4B
(Standard)

TSC-PEM4B
(Sharp Edge)
2 4 3 40 1
2 6 6 3 45 1
3 6 4.5 45 1
4 6 6 45 1
5 6 7.5 45 1
6 6 9 45 2
8 8 12 55 2
10 10 15 65 2
12 12 18 75 2

[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● This product uses a blade with a flute length 1.5 times greater than the blade diameter, which is ideal for high speed machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Inclined Cutting Helix Angle (θ) Standard Helix (30 to 40°)
Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02 ● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support