(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Square End Mill, 2-Flute/2.5D Flute Length Model

TSC Series Carbide Square End Mill, 2-Flute/2.5D Flute Length Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The lineup of fine intermediate blade length between short and regular is available only in Misumi

  • TS
  • General Steel
  • 2 Flutes
  • SR

TSC Series Carbide Square End Mill, 2-Flute/2.5D Flute Length Model:Related Image

Part Number
SN-TSC-EM2SR6-[20-42/1]-15
SN-TSC-EM2SR8-[25-46/1]-20
SN-TSC-EM2SR10-[30-50/1]-25
SN-TSC-EM2SR12-[35-55/1]-30
SN-TSC-PEM2SR6-[20-42/1]-15
SN-TSC-PEM2SR8-[25-46/1]-20
SN-TSC-PEM2SR10-[30-50/1]-25
SN-TSC-PEM2SR12-[35-55/1]-30
SNR-TSC-EM2SR6-[20-42/1]-[5-15/1]
SNR-TSC-EM2SR8-[25-46/1]-[5-20/1]
SNR-TSC-EM2SR10-[30-50/1]-[5-25/1]
SNR-TSC-EM2SR12-[35-55/1]-[5-30/1]
SNR-TSC-PEM2SR6-[20-42/1]-[5-15/1]
SNR-TSC-PEM2SR8-[25-46/1]-[5-20/1]
SNR-TSC-PEM2SR10-[30-50/1]-[5-25/1]
SNR-TSC-PEM2SR12-[35-55/1]-[5-30/1]
TSC-EM2SR0.5
TSC-EM2SR1
TSC-EM2SR1.5
TSC-EM2SR2
TSC-EM2SR2.5
TSC-EM2SR3
TSC-EM2SR4
TSC-EM2SR4.90
TSC-EM2SR5
TSC-EM2SR5.90
TSC-EM2SR6
TSC-EM2SR7.70
TSC-EM2SR7.87
TSC-EM2SR7.90
TSC-EM2SR7.95
TSC-EM2SR8
TSC-EM2SR9.80
TSC-EM2SR10
TSC-EM2SR12
TSC-PEM2SR0.5
TSC-PEM2SR1
TSC-PEM2SR1.5
TSC-PEM2SR2
TSC-PEM2SR2-6
TSC-PEM2SR2.5
TSC-PEM2SR3
TSC-PEM2SR4
TSC-PEM2SR5
TSC-PEM2SR6
TSC-PEM2SR7.80
TSC-PEM2SR8
TSC-PEM2SR10
TSC-PEM2SR12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Geometry Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

61566020 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

82087025 ~ 46Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

1025108030 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

1230128535 ~ 55Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

61566020 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

82087025 ~ 46Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

1025108030 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

1230128535 ~ 55Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

61566020 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

82087025 ~ 46Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

1025108030 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

1230128535 ~ 55Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

61566020 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

82087025 ~ 46Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

1025108030 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

1230128535 ~ 55Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)Available

8 Days or more

0.51.25445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

12.5445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.53.75445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

25445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

2.56.25445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

37.5645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

410650-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

16 Days or more

4.912.5655-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

512.5655-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

16 Days or more

5.915660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

615660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

16 Days or more

7.720870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

7.8720870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

7.920870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

7.9520870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

820870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

16 Days or more

9.8251080-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

10251080-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

8 Days or more

12301285-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

8 Days or more

0.51.25445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

12.5445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

1.53.75445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

25445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

25645-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

2.56.25445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

37.5645-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

410650-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

512.5655-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

615660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product2
1 Piece(s)Available

16 Days or more

7.820870-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerManufactured Product1
1 Piece(s)Available

8 Days or more

820870-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

10251080-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

12301285-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product2

Loading...

  1. 1

Specifications

TSC Series Carbide Square End Mill, 2-Flute/2.5D Flute Length Model:Related Image

Model Number
TSC-EM2SR (Standard) / TSC-PEM2SR (Sharp Edge)

Outer Diameter
D
Shank Diameter
d
Shank Diameter
d
Flute Length
Overall Length
L
Figure ● Stocked Product
□ Manufactured Product
0.5 - 4 1.25 45 1
1 - 4 2.5 45 1
1.5 - 4 3.75 45 1
2 - 4 5 45 1
2 6 6 5 45 1
2.5 - 4 6.25 45 1
3 - 6 7.5 45 1
3.51 ~ 3.99 - 6 10 50 1
4 - 6 10 50 1
4.51 ~ 4.99 -

6

12.5 55 1
5 -

6

12.5 55 1
5.51 ~ 5.99 -

6

15 60 1
6 -

6

15 60 2
7.51 ~ 7.99 -

8

20 70 1
8 -

8

20 70 2
9.51 ~ 9.99 -

10

25 80 1
10 -

10

25 80 2
11.51 ~ 11.99 -

12

30 85 1
12 -

12

30 85 2

[ ! ]Outer diameters of manufactured products are designated in 0.01 mm increments
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
 The flute length is 2.5 times greater than the diameter.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Standard Helix (30 to 40°) Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support