(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Square End Mill, 2-Flute/2D Flute Length (Short) Model

TSC Series Carbide Square End Mill, 2-Flute/2D Flute Length (Short) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

In addition to the stock items, the outer diameter can be specified in 0.01 mm increments through additional processing

  • TS
  • General Steel
  • 2 Flutes
  • S (Short)

TSC series carbide square end mill, 2-flute / 2D Flute Length (short) model:Related Image

Part Number
SN-TSC-EM2S6-[17-27/1]-12
SN-TSC-EM2S7-[19-26/1]-14
SN-TSC-EM2S8-[21-31/1]-16
SN-TSC-EM2S9-[23-30/1]-18
SN-TSC-EM2S10-[25-35/1]-20
SN-TSC-EM2S12-[29-45/1]-24
SN-TSC-EM2S16-[37-68/1]-32
SN-TSC-EM2S20-[45-67/1]-40
SN-TSC-PEM2S6-[17-27/1]-12
SN-TSC-PEM2S8-[21-31/1]-16
SN-TSC-PEM2S9-[23-30/1]-18
SN-TSC-PEM2S10-[25-35/1]-20
SN-TSC-PEM2S12-[29-45/1]-24
SN-TSC-PEM2S16-[37-73/1]-32
SN-TSC-PEM2S20-[45-67/1]-40
SNR-TSC-EM2S6-[17-27/1]-[5-12/1]
SNR-TSC-EM2S7-[19-26/1]-[5-14/1]
SNR-TSC-EM2S8-[21-31/1]-[5-16/1]
SNR-TSC-EM2S9-[23-30/1]-[5-18/1]
SNR-TSC-EM2S10-[25-35/1]-[5-20/1]
SNR-TSC-EM2S12-[29-45/1]-[5-24/1]
SNR-TSC-EM2S16-[37-73/1]-[5-32/1]
SNR-TSC-EM2S20-[45-72/1]-[5-40/1]
SNR-TSC-PEM2S6-[17-27/1]-[5-12/1]
SNR-TSC-PEM2S8-[21-31/1]-[5-16/1]
SNR-TSC-PEM2S9-[23-30/1]-[5-18/1]
SNR-TSC-PEM2S10-[25-35/1]-[5-20/1]
SNR-TSC-PEM2S12-[29-45/1]-[5-24/1]
SNR-TSC-PEM2S16-[37-73/1]-[5-32/1]
SNR-TSC-PEM2S20-[45-72/1]-[5-40/1]
TSC-EM2S0.1
TSC-EM2S0.2
TSC-EM2S0.3
TSC-EM2S0.4
TSC-EM2S0.5
TSC-EM2S0.6
TSC-EM2S0.7
TSC-EM2S0.8
TSC-EM2S0.9
TSC-EM2S1
TSC-EM2S1.1
TSC-EM2S1.2
TSC-EM2S1.3
TSC-EM2S1.4
TSC-EM2S1.5
TSC-EM2S1.6
TSC-EM2S1.7
TSC-EM2S1.8
TSC-EM2S1.9
TSC-EM2S1.95
TSC-EM2S2
TSC-EM2S2-6
TSC-EM2S2.5
TSC-EM2S2.8
TSC-EM2S2.25
TSC-EM2S2.30
TSC-EM2S2.38
TSC-EM2S2.40
TSC-EM2S2.45
TSC-EM2S2.55
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Geometry Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

61264517 ~ 27With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

71485019 ~ 26With LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

81685521 ~ 31With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

918106023 ~ 30With LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

1020106525 ~ 35With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

1224127529 ~ 45With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

16321610537 ~ 68With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

20402011045 ~ 67With LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

61264517 ~ 27Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

81685521 ~ 31Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

918106023 ~ 30Sharp CornerStandard Neck Relief1
1 Piece(s)

10 Days or more

1020106525 ~ 35Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

1224127529 ~ 45Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

16321610537 ~ 73Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

20402011045 ~ 67Sharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

61264517 ~ 27With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

71485019 ~ 26With LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

81685521 ~ 31With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

918106023 ~ 30With LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

1020106525 ~ 35With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

1224127529 ~ 45With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

16321610537 ~ 73With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

20402011045 ~ 72With LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

61264517 ~ 27Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

81685521 ~ 31Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

918106023 ~ 30Sharp CornerCutting Edge R Processing1
1 Piece(s)

10 Days or more

1020106525 ~ 35Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

1224127529 ~ 45Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

16321610537 ~ 73Sharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

20402011045 ~ 72Sharp CornerCutting Edge R Processing2
1 Piece(s)Available

8 Days or more

0.10.2335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.20.4335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.30.6335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.40.8335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.51335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.61.2335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.71.4335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.81.6335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.91.8335-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

12440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.12.2440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.22.4440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.32.6440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.42.8440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.53440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.63.2440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.73.4440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.83.6440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.93.8440-With LeadStocked Product1
1 Piece(s)Available

16 Days or more

1.954440-With LeadManufactured Product1
1 Piece(s)Available

8 Days or more

24440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

24640-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

2.55440-With LeadStocked Product1
1 Piece(s)Available

8 Days or more

2.85.6440-With LeadStocked Product1
1 Piece(s)Available

16 Days or more

2.255440-With LeadManufactured Product1
1 Piece(s)Available

16 Days or more

2.35440-With LeadManufactured Product1
1 Piece(s)Available

16 Days or more

2.385440-With LeadManufactured Product1
1 Piece(s)Available

16 Days or more

2.45440-With LeadManufactured Product1
1 Piece(s)Available

16 Days or more

2.455440-With LeadManufactured Product1
1 Piece(s)Available

16 Days or more

2.555.6440-With LeadManufactured Product1

Loading...

Specifications

TSC series carbide square end mill, 2-flute / 2D Flute Length (short) model:Related Image

Model Number
TSC-EM2S (Standard) / TSC-PEM2S (Sharp Edge)

Outer Diameter
D
Shank Diameter
d
Shank Diameter
d
Flute Length
Overall Length
L
Figure
● Stocked Product
□ Manufactured Product
0.1 - 3 0.2 35 1
0.2 - 3 0.4 35 1
0.3 - 3 0.6 35 1
0.4 - 3 0.8 35 1
0.5 - 3 1 35 1
0.6 - 3 1.2 35 1
0.7 - 3 1.4 35 1
0.8 - 3 1.6 35 1
0.9 - 3 1.8 35 1
1 - 4 2 40 1
1.1 - 4 2.2 40 1
1.2 - 4 2.4 40 1
1.3 - 4 2.6 40 1
1.4 - 4 2.8 40 1
1.5 - 4 3 40 1
1.6 - 4 3.2 40 1
1.7 - 4 3.4 40 1
1.8 - 4 3.6 40 1
1.9 - 4 3.8 40 1
1.91 ~ 1.99 - 4 4 40 1 □ (Standard Only)
2 - 4 4 40 1
2 6 6 4 40 1
2.25 ~ 2.49 - 4 5 40 1 □ (Standard Only)
2.5 - 4 5 40 1
2.51 ~ 2.79 - 4 5.6 40 1 □ (Standard Only)
2.8 - 4 5.6 40 1
2.81 ~ 2.99 - 6 6 45 1 □ (Standard Only)
3 -

6

6

45

1
3.01 ~3.49 -

6

7

45

1
3.5 -

6

7

45

1
3.51 ~3.99 -

6

8

45

1
4 -

6

8

45

1
4.01 ~4.49 -

6

9

45

1
4.5 -

6

9

45

1
4.51 ~4.99 -

6

10

45

1
5 -

6

10

45

1
5.01 ~5.49 -

6

11

45

1
5.5 -

6

11

45

1
5.51 ~5.99 -

6

12

45

1
6 -

6

12

45

2
7 -

8

14

50

1
7.01 -7.99 -

8

16

55

1
8 -

8

16

55

2
9 -

10

18

60

1
9.01 ~9.99 -

10

20

65

1
10 -

10

20

65

2
11.01 ~ 11.99 -

12

24

75

1
12 -

12

24

75

2
14 -

12

28

80

3
15.51 ~ 15.99 -

16

32

105

1
16 -

16

32

105

2
19.51 ~ 19.99 -

20

40

110

1
20 -

20

40

110

2

[ ! ]Manufactured products have a blade diameter designated in 0.01 mm increments.
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
A general-purpose 2-flute end mill for a wide range of applications.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Helix Angle (θ) Standard Helix (30 to 40°)
Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support