(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Square End Mill for Shrinkage Fitting, 2-Flute/1D Flute Length (Stub) Model

TSC Series Carbide Square End Mill for Shrinkage Fitting, 2-Flute/1D Flute Length (Stub) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

In addition to the stock items, the outer diameter can be specified in 0.01 mm increments through additional processing

  • TS
  • General Steel
  • 2 Flutes
  • B (Stub)

TSC series carbide square end mill for shrinkage fitting, 2-flute / 1D Flute Length (stub) model:Related Image

Part Number
TSC-SH-EM2B0.5
TSC-SH-EM2B1
TSC-SH-EM2B1.5
TSC-SH-EM2B2
TSC-SH-EM2B2.5
TSC-SH-EM2B3
TSC-SH-EM2B3.5
TSC-SH-EM2B4
TSC-SH-EM2B5
TSC-SH-EM2B5.5
TSC-SH-EM2B6
TSC-SH-EM2B8
TSC-SH-EM2B10
TSC-SH-EM2B12
TSC-SH-PEM2B0.5
TSC-SH-PEM2B1
TSC-SH-PEM2B1.5
TSC-SH-PEM2B2
TSC-SH-PEM2B2.5
TSC-SH-PEM2B3
TSC-SH-PEM2B4
TSC-SH-PEM2B5
TSC-SH-PEM2B5.5
TSC-SH-PEM2B5.80
TSC-SH-PEM2B5.97
TSC-SH-PEM2B6
TSC-SH-PEM2B7.80
TSC-SH-PEM2B8
TSC-SH-PEM2B9.97
TSC-SH-PEM2B10
TSC-SH-PEM2B11.98
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Geometry Additional Classification Grip Length L1
(mm)
Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)Available

8 Days or more

0.50.5440With LeadStocked Product291
1 Piece(s)Available

8 Days or more

11440With LeadStocked Product291
1 Piece(s)Available

8 Days or more

1.51.5440With LeadStocked Product301
1 Piece(s)Available

8 Days or more

22440With LeadStocked Product311
1 Piece(s)Available

8 Days or more

2.52.5440With LeadStocked Product321
1 Piece(s)Available

8 Days or more

33640With LeadStocked Product271
1 Piece(s)Available

8 Days or more

3.53.5640With LeadStocked Product281
1 Piece(s)Available

8 Days or more

44640With LeadStocked Product291
1 Piece(s)Available

8 Days or more

55640With LeadStocked Product281
1 Piece(s)Available

8 Days or more

5.55.5640With LeadStocked Product271
1 Piece(s)Available

8 Days or more

66640With LeadStocked Product262
1 Piece(s)Available

8 Days or more

88850With LeadStocked Product322
1 Piece(s)Available

8 Days or more

10101060With LeadStocked Product382
1 Piece(s)Available

8 Days or more

12121265With LeadStocked Product392
1 Piece(s)Available

8 Days or more

0.50.5440Sharp CornerStocked Product291
1 Piece(s)Available

8 Days or more

11440Sharp CornerStocked Product291
1 Piece(s)Available

8 Days or more

1.51.5440Sharp CornerStocked Product301
1 Piece(s)Available

8 Days or more

22440Sharp CornerStocked Product311
1 Piece(s)Available

8 Days or more

2.52.5440Sharp CornerStocked Product321
1 Piece(s)Available

8 Days or more

33640Sharp CornerStocked Product271
1 Piece(s)Available

8 Days or more

44640Sharp CornerStocked Product291
1 Piece(s)Available

8 Days or more

55640Sharp CornerStocked Product281
1 Piece(s)Available

8 Days or more

5.55.5640Sharp CornerStocked Product271
1 Piece(s)Available

16 Days or more

5.86640Sharp CornerManufactured Product261
1 Piece(s)Available

16 Days or more

5.976640Sharp CornerManufactured Product261
1 Piece(s)Available

8 Days or more

66640Sharp CornerStocked Product262
1 Piece(s)Available

16 Days or more

7.88850Sharp CornerManufactured Product321
1 Piece(s)Available

8 Days or more

88850Sharp CornerStocked Product322
1 Piece(s)Available

16 Days or more

9.97101060Sharp CornerManufactured Product381
1 Piece(s)Available

8 Days or more

10101060Sharp CornerStocked Product382
1 Piece(s)Available

16 Days or more

11.98121265Sharp CornerManufactured Product391

Loading...

  1. 1

Specifications

TSC series carbide square end mill for shrinkage fitting, 2-flute / 1D Flute Length (stub) model:Related Image

Model Number
TSC-SH-EM2B (Standard) / TSC-SH-PEM2B (Sharp Edge)

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Grip Length
L1
Figure ● Stocked Product
□ Manufactured Product
0.5 0.5 40 4 29 1
1 1 40 4 29 1
1.5 1.5 40 4 30 1
2 2 40 4 31 1
2.5 2.5 40 4 32 1
3 3 40 6 27 1
3.01 ~ 3.49 3.5 40 6 28 1
3.5 3.5 40 6 28 1
3.51 ~ 3.99 4 40 6 29 1
4 4 40 6 29 1
4.01 ~ 4.49 4.5 40 6 30 1
4.5 4.5 40 6 30 1
4.51 ~ 4.99 5 40

6

28 1
5 5 40

6

28 1
5.01 ~ 5.49 5.5 40

6

27 1
5.5 5.5 40

6

27 1
5.51 ~ 5.99 6 40

6

26 1
6 6 40

6

26 2
7.51 ~ 7.99 8 50

8

32 1
8 8 50

8

32 2
9.51 ~ 9.99 10 60

10

38 1
10 10 60

10

38 2
11.51 ~ 11.99 12 65

12

39 1
12 12 65

12

39 2

[ ! ]Blade diameters of manufactured products are designated in 0.01 mm increments
For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
The blade length and total length are shortened for shrink fitting.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Helix Angle (θ) Standard Helix (30 to 40°)
Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support