(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/SR Flute Length Model

TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/SR Flute Length Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Can be used on rough surfaces. Intermediate blade length between short and regular

  • TS
  • General Steel
  • 4 Flutes
  • SR

TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/SR Flute Length Model:Related Image

Part Number
SN-TSC-HEM4SR6-[22-42/1]-17
SN-TSC-HEM4SR8-[28-51/1]-23
SN-TSC-HEM4SR10-[33-60/1]-28
SN-TSC-HEM4SR12-[37-70/1]-32
SN-TSC-HEM4SR16-[45-78/1]-40
SNR-TSC-HEM4SR6-[22-42/1]-[5-17/1]
SNR-TSC-HEM4SR8-[28-51/1]-[5-23/1]
SNR-TSC-HEM4SR10-[33-60/1]-[5-28/1]
SNR-TSC-HEM4SR12-[37-70/1]-[5-32/1]
SNR-TSC-HEM4SR16-[45-78/1]-[5-40/1]
TSC-HEM4SR3
TSC-HEM4SR4
TSC-HEM4SR5
TSC-HEM4SR6
TSC-HEM4SR8
TSC-HEM4SR10
TSC-HEM4SR12
TSC-HEM4SR16
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

61766022 ~ 42Standard Neck Relief2
1 Piece(s)

10 Days or more

82387528 ~ 51Standard Neck Relief2
1 Piece(s)

10 Days or more

1028109033 ~ 60Standard Neck Relief2
1 Piece(s)

10 Days or more

12321210037 ~ 70Standard Neck Relief2
1 Piece(s)

10 Days or more

16401611045 ~ 78Standard Neck Relief2
1 Piece(s)

10 Days or more

61766022 ~ 42Cutting Edge R Processing2
1 Piece(s)

10 Days or more

822.587528 ~ 51Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1028109033 ~ 60Cutting Edge R Processing2
1 Piece(s)

10 Days or more

12321210037 ~ 70Cutting Edge R Processing2
1 Piece(s)

10 Days or more

16401611045 ~ 78Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

312660-Stocked Product1
1 Piece(s)Available

8 Days or more

414.5660-Stocked Product1
1 Piece(s)Available

8 Days or more

517660-Stocked Product1
1 Piece(s)Available

8 Days or more

617660-Stocked Product2
1 Piece(s)Available

8 Days or more

822.5875-Stocked Product2
1 Piece(s)Available

8 Days or more

10281090-Stocked Product2
1 Piece(s)Available

8 Days or more

123212100-Stocked Product2
1 Piece(s)Available

8 Days or more

164016110-Stocked Product2

Loading...

  1. 1

Specifications

TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/SR Flute Length Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
TSC-HEM4SR 3 12 60 6 1
4 14.5 60 6 1
5 17 60 6 1
6 17 60 6 2
8 22.5 75 8 2
10 28 90 10 2
12 32 100 12 2
16 40 110 16 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
 The unique tip pocket shape provides the same cutting depth as the 2-flute model.
The product is considered to have "SR blade length" as the blade length is between that of TSC-HEM4S (short blade length) and TSC-HEM4R (regular blade length).
 Compared to its 30° counterpart, both rotation and feed capacity are more than doubled for high speed machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Inclined Cutting Geometry With Lead
Helix Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support