(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Torsion/Short Model

XAL Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Torsion/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The new "standard" square end mill with 45° spiral is available at an ultra-low price [C-Value]

  • XAL
  • General Steel
  • 3 Flutes
XAL series carbide multi-functional square end mill, 3-flute, 45° torsion / short model:Related Image
Part Number
XAL-HEM3S1
XAL-HEM3S1.5
XAL-HEM3S2
XAL-HEM3S2.5
XAL-HEM3S3
XAL-HEM3S4
XAL-HEM3S5
XAL-HEM3S6
XAL-HEM3S7
XAL-HEM3S8
XAL-HEM3S9
XAL-HEM3S10
XAL-HEM3S11
XAL-HEM3S12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Work Material Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Figure
1 Piece(s)Available

8 Days or more

1General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]1.54451
1 Piece(s)Available

8 Days or more

1.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]2.34451
1 Piece(s)Available

8 Days or more

2General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]34451
1 Piece(s)Available

8 Days or more

2.5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]3.84451
1 Piece(s)Available

8 Days or more

3General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]86601
1 Piece(s)Available

8 Days or more

4General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]116601
1 Piece(s)Available

8 Days or more

5General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]136601
1 Piece(s)Available

8 Days or more

6General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]136602
1 Piece(s)Available

8 Days or more

7General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]168701
1 Piece(s)Available

8 Days or more

8General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]198752
1 Piece(s)Available

8 Days or more

9General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]1910751
1 Piece(s)Available

8 Days or more

10General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]2210802
1 Piece(s)Available

8 Days or more

11General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]22121001
1 Piece(s)Available

8 Days or more

12General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[◎] / Copper Alloy[◎]26121002

Loading...

  1. 1

Specifications

XAL series carbide multi-functional square end mill, 3-flute, 45° torsion / short model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
XAL-HEM3S 1 1.5 45 4 1
1.5 2.3 45 4 1
2 3 45 4 1
2.5 3.8 45 4 1
3 8 60 6 1
4 11 60 6 1
5 13 60 6 1
6 13 60 6 2
7 16 70 8 1
8 19 75 8 2
9 19 75 10 1
10 22 80 10 2
11 22 100 12 1
12 26 100 12 2

More Information


 The XAL coating provides excellent lubrication and delivers stable wear-resistant performance.This is apparent especially when milling raw materials, giving improved shape accuracy to the machined objects.
 More than twice the rotation and feed capacity compared to the 30° twisted square end mills.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

Basic Information

Number of Flutes(sheet) 3 Model Square Coating For General Steel (AlCrN etc.)
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry With Lead Helix Angle (θ) Powerful Helix (45° to 60°)
Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02 ● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support