(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PRC04 Series Connectors are Push-Pull connectors that have been uniquely designed and are popular in the industrial and measurement industries. PRC04 series connectors are lightweight connectors, adopting aluminum alloy. Easily detachable and does not slacken from vibrations and shocks.
[Features]
•Number of Pins: 8, 12, 14, 19, 21 and 37
•Shell Material: Aluminum Alloy
• Shell Finish: Anodic Oxidation
•Contact Material: Copper Alloy
•Contact Finish: Gold over Nickel
•Termination: Solder
•Insert Sizes: 16, 20 and 26
Part Number
Configured Part Number is shown.
Model | Number of Cores | Type | Weight g |
PRC04-12A16-8AM12.5 | 8 | Male (Pin) | 40.0 |
PRC04-12A20S-12M14.5 | 12 | 63.0 | |
PRC04-12A16-14M12.5 | 14 | 39.0 | |
PRC04-12A20S-19M14.5 | 19 | 61.0 | |
PRC04-12A26S-21M18 | 21 | 103.0 | |
PRC04-12A26S-37M18 | 37 | 98.0 | |
PRC04-12A16-8AF12.5 | 8 | Female (Socket) | 43.5 |
PRC04-12A20S-12F14.5 | 12 | 69.0 | |
PRC04-12A16-14F12.5 | 14 | 43.0 | |
PRC04-12A20S-19F14.5 | 19 | 67.0 | |
PRC04-12A26S-21F18 | 21 | 116.0 | |
PRC04-12A26S-37F18 | 37 | 111.0 |
Part Number |
---|
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Aluminum Alloy | Anodized |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | - |
Compatible Wire Size
Connector Core Number | Conductor Cross-sectional Area | AWG Size | Core Wire Outer Diameter |
---|---|---|---|
8, 12, 21 | 1.4 mm2 or less | AWG16 or less | 1.6 mm or less |
14, 19, 37 | 0.5 mm2 or less | AWG20 or less | 1.0 mm or less |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
---|---|---|---|---|---|---|---|
AC | DC | ||||||
8 | 400 | 560 | 10 | 1,200 | 1,000 MΩ or more (500 VDC) |
5 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
12 | 400 | 560 | 10 | 1,200 | |||
14 | 350 | 490 | 5 | 1,000 | |||
19 | 400 | 560 | 4 | 1,200 | |||
21 | 400 | 560 | 10 | 1,200 | |||
37 | 400 | 560 | 3 | 1,200 |
Operating Temperature Range
-25°C ~ +85°CContact Arrangement Diagram * View from the female (socket) connector coupling surface.
Panel Cut Size Drawing
Connector shape | Round Model | Connector series initials | P / Q / R | P Q R | PRC04 |
---|---|---|---|---|---|
Application | Cable-to-cable | Wire connection method | Solder | Connection direction | Straight |
IP Rating | N/A | Detaching Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy