(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Yaskawa Electric ΣV Series for Main Circuit

Yaskawa Electric ΣV Series for Main Circuit

Also compatible with medium- and large-capacity motor.

  • Relay
  • Robot
  • AC Servo
  • Motor Power Supply
  • Motor Brake

● Angle models also available.
● Select from fixed cables and movable cables.
● A model that allows for easy one-end cutting on the relay is a part of the lineup.
 

· Parts used are the recommended parts listed in the "Yaskawa Electric Corporation: ΣV Series User Manual." (Some equivalent products used)
· Round M4 terminals come with FG and brake cables.
·*2 is only a brake cable so use it in combination with the *1 power cable.

Wiring and Wire Color Page >>Click here.
Component Page >>Click here.

Specifications

Yaskawa Electric ΣV Series for Main Circuit:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Yaskawa Electric ΣV Series for Main Circuit:Related Image

Yaskawa Electric ΣV Series for Main Circuit:Related Image

Yaskawa Electric ΣV Series for Main Circuit:Related Image

Yaskawa Electric ΣV Series for Main Circuit:Related Image

Yaskawa Electric ΣV Series for Main Circuit:Related Image

Yaskawa Electric ΣV Series for Main Circuit:Related Image
Part Number
SVPY-SGFV1-A-[0.2-50/0.1]
SVPY-SGFV1-B-[0.2-50/0.1]
SVPY-SGFV1-HM-A-[0.2-50/0.1]
SVPY-SGFV1-HM-B-[0.2-50/0.1]
SVPY-SGFV1B-A-[0.2-50/0.1]
SVPY-SGFV1B-B-[0.2-50/0.1]
SVPY-SGFV1B-HM-A-[0.2-50/0.1]
SVPY-SGFV1B-HM-B-[0.2-50/0.1]
SVPY-SGFV2-A-[0.2-50/0.1]
SVPY-SGFV2-B-[0.2-50/0.1]
SVPY-SGFV2-HM-A-[0.2-50/0.1]
SVPY-SGFV2-HM-B-[0.2-50/0.1]
SVPY-SGFV2B-A-[0.2-50/0.1]
SVPY-SGFV2B-B-[0.2-50/0.1]
SVPY-SGFV2B-HM-A-[0.2-50/0.1]
SVPY-SGFV2B-HM-B-[0.2-50/0.1]
SVPY-SGFV3B-A-[0.2-50/0.1]
SVPY-SGFV3B-B-[0.2-50/0.1]
SVPY-SGFV3B-HM-A-[0.2-50/0.1]
SVPY-SGFV3B-HM-B-[0.2-50/0.1]
SVPY-SGFV4-A-[0.2-50/0.1]
SVPY-SGFV4-B-[0.2-50/0.1]
SVPY-SGFV4-HM-A-[0.2-50/0.1]
SVPY-SGFV4-HM-B-[0.2-50/0.1]
SVPY-SGFV4B-A-[0.2-50/0.1]
SVPY-SGFV4B-B-[0.2-50/0.1]
SVPY-SGFV4B-HM-A-[0.2-50/0.1]
SVPY-SGFV4B-HM-B-[0.2-50/0.1]
SVPY-SGFV5-A-[0.2-50/0.1]
SVPY-SGFV5-B-[0.2-50/0.1]
SVPY-SGFV5-HM-A-[0.2-50/0.1]
SVPY-SGFV5-HM-B-[0.2-50/0.1]
SVPY-SGFV6-A-[0.2-50/0.1]
SVPY-SGFV6-B-[0.2-50/0.1]
SVPY-SGFV6-HM-A-[0.2-50/0.1]
SVPY-SGFV6-HM-B-[0.2-50/0.1]
SVPY-SGFV6AL-A-[0.2-50/0.1]
SVPY-SGFV6AL-B-[0.2-50/0.1]
SVPY-SGFV6AL-HM-A-[0.2-50/0.1]
SVPY-SGFV6AL-HM-B-[0.2-50/0.1]
SVPY-SGFV7-A-[0.2-50/0.1]
SVPY-SGFV7-B-[0.2-50/0.1]
SVPY-SGFV7-HM-A-[0.2-50/0.1]
SVPY-SGFV7-HM-B-[0.2-50/0.1]
SVPY-SGFV7AL-A-[0.2-50/0.1]
SVPY-SGFV7AL-B-[0.2-50/0.1]
SVPY-SGFV7AL-HM-A-[0.2-50/0.1]
SVPY-SGFV7AL-HM-B-[0.2-50/0.1]
SVPY-SGFV8-A-[0.2-50/0.1]
SVPY-SGFV8-B-[0.2-50/0.1]
SVPY-SGFV8-HM-A-[0.2-50/0.1]
SVPY-SGFV8-HM-B-[0.2-50/0.1]
SVPY-SGFV8AL-A-[0.2-50/0.1]
SVPY-SGFV8AL-B-[0.2-50/0.1]
SVPY-SGFV8AL-HM-A-[0.2-50/0.1]
SVPY-SGFV8AL-HM-B-[0.2-50/0.1]
SVPY-SGFV9-A-[0.2-50/0.1]
SVPY-SGFV9-HM-A-[0.2-50/0.1]
SVPY-SGFV9AL-A-[0.2-50/0.1]
SVPY-SGFV9AL-HM-A-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Application 1 Connector Shape Outer Diameter Image Cable Model Compatible Motor Cable Length Specified Range
(m)
Specified Length
(m)
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMJV-A5A, 01A/SGMAV-A5A, 01A, C2A / SGMPS-01A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMJV-A5A, 01A/SGMAV-A5A, 01A, C2A / SGMPS-01A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMJV-A5A, 01A/SGMAV-A5A, 01A, C2A / SGMPS-01A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMJV-A5A, 01A/SGMAV-A5A, 01A, C2A / SGMPS-01A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMJV-A5A, 01A/SGMAV-A5A, 01A, C2A / SGMPS-01A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMJV-A5A, 01A/SGMAV-A5A, 01A, C2A / SGMPS-01A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMounted( SGMJV-A5A, 01A/SGMAV-A5A, 01A, C2A / SGMPS-01A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMobile( SGMJV-A5A, 01A/SGMAV-A5A, 01A, C2A / SGMPS-01A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMJV-02A, 04A / SGMAV-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMJV-02A, 04A / SGMAV-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMJV-02A, 04A / SGMAV-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMJV-02A, 04A / SGMAV-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMJV-02A, 04A / SGMAV-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMJV-02A, 04A / SGMAV-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMounted( SGMJV-02A, 04A / SGMAV-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMobile( SGMJV-02A, 04A / SGMAV-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMJV-08A / SGMAV-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMJV-08A / SGMAV-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMounted( SGMJV-08A / SGMAV-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMobile( SGMJV-08A / SGMAV-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMJV-08A / SGMAV-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMJV-08A / SGMAV-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMJV-08A / SGMAV-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMJV-08A / SGMAV-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMPS-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMPS-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMounted( SGMPS-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMobile( SGMPS-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMPS-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMPS-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMPS-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMPS-08A )0.2 ~ 500.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMGV-09 – 1E )0.2 ~ 500.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMGV-09 – 1E )0.2 ~ 500.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMGV-09 – 1E )0.2 ~ 500.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMGV-09 – 1E )0.2 ~ 500.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGV-09 – 1E )0.2 ~ 500.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyAngleDouble-endedMobile( SGMGV-09 – 1E )0.2 ~ 500.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMGV-09 – 1E )0.2 ~ 500.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMGV-09 – 1E )0.2 ~ 500.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMGV-20A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMGV-20A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMGV-20A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMGV-20A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGV-20A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMobile( SGMGV-20A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMGV-20A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMGV-20A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMGV-30A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMGV-30A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMGV-30A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMGV-30A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGV-30A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMobile( SGMGV-30A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMGV-30A )0.2 ~ 200.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMGV-30A )0.2 ~ 200.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMGV-44A )0.2 ~ 200.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMGV-44A )0.2 ~ 200.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGV-44A )0.2 ~ 200.2 ~ 50
1 Piece(s)

10 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMGV-44A )0.2 ~ 200.2 ~ 50

Loading...

  1. 1

Basic Information

Supported equipment Servo Shield N/A Compatible Amplifier ∑V

Additional Products in this Category

Complementary Products

Tech Support