(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EMI Countermeasures/Slim Hood Angle Model

EMI Countermeasures/Slim Hood Angle Model

Clean wiring through angle hood.

  • Space-saving
  • PLC
  • Flexible
  • EMI Countermeasure
  • RS232
  • Solder
  • Gold Plated
  • Small Diameter


● An angled hood is used for easy maneuvering in narrow areas.
● Wiring is easy thanks to narrow and soft cables with diameter thinness 35% that of conventional cables.


· Please use within a range of 15 m or less if used in RS-232C communication.
· Small diameter cables support 30V.
·When the mark tube has no printed custom number specified, the connector pin arrangement number is printed. Be careful not to forget to put the custom number on the supported device.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· Specifying the length of the connector side ground cable is not supported.

Wiring and Wire Color Page >>Click here
Component Page >>Click here
 

Specifications

EMI Countermeasures / Slim Hood Angle Model:Related Image

EMI Countermeasures / Slim Hood Angle Model:Related Image

EMI Countermeasures / Slim Hood Angle Model:Related Image

EMI Countermeasures / Slim Hood Angle Model:Related Image

More Information

L (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20 mm+50 mm+ 3% of Total Length
* The tolerance of the specified length is as described above.
Part Number
NDDJ-PA-E-9-[0.2-50/0.1]
NDDJ-PA-E-25-[0.2-50/0.1]
NDDJ-PA-JS-9-[0.2-50/0.1]
NDDJ-PA-JS-25-[0.2-50/0.1]
NDDJ-PA-KS-9-[0.2-50/0.1]
NDDJ-PA-KS-25-[0.2-50/0.1]
NDDJ-PA-RS-9-[0.2-50/0.1]
NDDJ-PA-RS-25-[0.2-50/0.1]
NDDJ-PA-SB-9-[0.2-50/0.1]
NDDJ-PA-SB-25-[0.2-50/0.1]
NDDJ-PAP-E-9-[0.2-50/0.1]
NDDJ-PAP-E-25-[0.2-50/0.1]
NDDJ-PAP-JS-9-[0.2-50/0.1]
NDDJ-PAP-JS-25-[0.2-50/0.1]
NDDJ-PAP-KS-9-[0.2-50/0.1]
NDDJ-PAP-KS-25-[0.2-50/0.1]
NDDJ-PAP-RS-9-[0.2-50/0.1]
NDDJ-PAP-RS-25-[0.2-50/0.1]
NDDJ-PAP-SB-9-[0.2-50/0.1]
NDDJ-PAP-SB-25-[0.2-50/0.1]
NDDJ-PAS-E-9-[0.2-50/0.1]
NDDJ-PAS-E-25-[0.2-50/0.1]
NDDJ-PAS-JS-9-[0.2-50/0.1]
NDDJ-PAS-JS-25-[0.2-50/0.1]
NDDJ-PAS-KS-9-[0.2-50/0.1]
NDDJ-PAS-KS-25-[0.2-50/0.1]
NDDJ-PAS-RS-9-[0.2-50/0.1]
NDDJ-PAS-RS-25-[0.2-50/0.1]
NDDJ-PAS-SB-9-[0.2-50/0.1]
NDDJ-PAS-SB-25-[0.2-50/0.1]
NDDJ-PAT-E-9-[0.2-50/0.1]
NDDJ-PAT-E-25-[0.2-50/0.1]
NDDJ-PAT-JS-9-[0.2-50/0.1]
NDDJ-PAT-JS-25-[0.2-50/0.1]
NDDJ-PAT-KS-9-[0.2-50/0.1]
NDDJ-PAT-KS-25-[0.2-50/0.1]
NDDJ-PAT-RS-9-[0.2-50/0.1]
NDDJ-PAT-RS-25-[0.2-50/0.1]
NDDJ-PAT-SB-9-[0.2-50/0.1]
NDDJ-PAT-SB-25-[0.2-50/0.1]
NDDJ-PAU-E-9-[0.2-50/0.1]
NDDJ-PAU-E-25-[0.2-50/0.1]
NDDJ-PAU-JS-9-[0.2-50/0.1]
NDDJ-PAU-JS-25-[0.2-50/0.1]
NDDJ-PAU-KS-9-[0.2-50/0.1]
NDDJ-PAU-KS-25-[0.2-50/0.1]
NDDJ-PAU-RS-9-[0.2-50/0.1]
NDDJ-PAU-RS-25-[0.2-50/0.1]
NDDJ-PAU-SB-9-[0.2-50/0.1]
NDDJ-PAU-SB-25-[0.2-50/0.1]
NDDJ-PAY-E-9-[0.2-50/0.1]
NDDJ-PAY-E-25-[0.2-50/0.1]
NDDJ-PAY-JS-9-[0.2-50/0.1]
NDDJ-PAY-JS-25-[0.2-50/0.1]
NDDJ-PAY-KS-9-[0.2-50/0.1]
NDDJ-PAY-KS-25-[0.2-50/0.1]
NDDJ-PAY-RS-9-[0.2-50/0.1]
NDDJ-PAY-RS-25-[0.2-50/0.1]
NDDJ-PAY-SB-9-[0.2-50/0.1]
NDDJ-PAY-SB-25-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Hood screw CN1 CN2 Number of cores Cable Rated Voltage
(V)
Shield Cable Color AWG Environment Resistant Bend Resistant Cable Wiring (CN1 connector) Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece9302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece25302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale93001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale253001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale93001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale253001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale93001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale253001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale9302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleMale25302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale93001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale253001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale93001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale253001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale93001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale253001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale9302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFemale25302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires93001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires253001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires93001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires253001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires93001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires253001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires9302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires25302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion93001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion253001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion93001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion253001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion93001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion253001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion9302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleFusion25302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal93001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal253001 LayerNavy28N/AN/ALeft SideE0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal93001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal253001 LayerBlack24Oil-resistantFlexibleLeft SideJS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal93001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal253001 LayerBlack28Oil-resistantFlexibleLeft SideKS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingLeft SideRS0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal9302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal25302 LayerBlack28N/AN/ALeft SideSB0.2 ~ 50

Loading...

Compatible Wire Size

Connector Type Compatible Wire Size
AWG Size Conductor Cross-Sectional Area (mm2)
Solder Connection Type Finer than 20 Less than 0.53
Pressure Weld Connection Type 1.27 mm Pitch 28 Flat Cable
High-density Solder Connection Type 22 ~ 28 0.08 ~ 0.32
Terminal Block Built in Type 14 ~ 26 2.0 ~ 1.5
High Current Type For 10A 16 ~ 12 0.3 ~ 1.25
For 20A 12 ~ 18 0.75 ~ 3.5
・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.

Panel Size

Solder Connection / Pressure Weld Connection Type
● Dimension Table
Number of Cores A±0.15 B±0.2 C±0.2
High Current Type High-density type Others
- 15 9 24.99 20.6 12.0
3 26 15 33.32 28.8 12.0
5 44 25 47.04 42.6 12.0
8 62 37 63.50 59.0 12.0
- 78 50 61.11 56.6 15.2
Mounting holes for panel front and rear mounting are common.

Pressure Weld Connection Type

a. Dimensions when mounting the connector from panel front
● Dimension Table
Number of Cores A1 B1
9 24.99 22.00
15 33.32 30.30
25 47.04 44.00
37 63.05 60.50
b. Dimensions when mounting the connector from panel rear
● Dimension Table
Number of Cores A2 B2
9 24.99 20.20
15 33.32 28.60
25 47.04 42.50
37 63.05 59.20

Contact Arrangement Diagram

Shell Size Group E A B C D
Standard Type
High-density type

Basic Information

Connector type Dsub Connector manufacturer DDK Connector shape Angle
Processing method Solder Cable shape Round Hood EMI Protection Plastic
Cable Standard (UL / CSA) UL Twisted pair Included

Additional Products in this Category

Complementary Products

Tech Support