(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Added a type with more height and same thickness.
Part Number
Configured Part Number is shown.
Model Number | Self Weight (g) | ||
Cream (2.5Y9/1) | Gray (5Y7/1) | 5Y8/1 | |
KBK-60 | KBG-60 | KBE-60 | 161 |
KBK-100 | KBG-100 | KBE-100 | 212 |
KBK-150 | KBG-150 | KBE-150 | 286 |
KBK-220 | KBG-220 | KBE-220 | 380 |
Material | SPHC |
Plate Thickness | 1.6mm |
KBK | Powder Coating Munsell Value 2.5Y9/1 Equivalent |
KBG | Powder Coating Munsell Value 5Y7/1 Equivalent |
KBE | Powder Coating Munsell Value 5Y8/1 Equivalent |
Apparent Density | 45.8kg/m3 | 75% Compression Residual Strain | 7.7% |
40% Hardness | 533.1N | Heatproof Temperature | 70°C or less |
Tensile Strength | 248.7kPa | Conductivity | Not Provided |
Stretch | 95% | Color | Gray |
Tear Strength | 8.9N/cm |
Part Number |
---|
KBE-60 |
KBE-100 |
KBE-150 |
KBE-220 |
KBG-60 |
KBG-100 |
KBG-150 |
KBG-220 |
KBK-60 |
KBK-100 |
KBK-150 |
KBK-220 |
Loading...
Material | Iron | Body Board Thickness(mm) | 1.6 | Height(mm) | 90 |
---|---|---|---|---|---|
Dimensions Thickness / Depth(mm) | 21.6 | Paint Surface Processing | Powder Paint | Screw Size | M5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy