(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Support bracket with an inclination of 25 degrees with excellent workability
● Terminal block support bracket that saves space.
● The center of the rail and the center of the bracket mounting screw are located on the same line, allowing for easy designing.
● The angle of inclination is an easy-to-use 25°.
Material | Steel Plate SPHC |
Surface Treatment | Trivalent Chromate Plating |
Part Number
Configured Part Number is shown.
JK-440-P
1 Pack Unit 10 Pieces
Model Number | Weight |
JK-425 | 22 |
JK-430 | 24 |
JK-440 | 27 |
JK-450 | 31 |
JK-475 | 51 |
JK-4100 | 63 |
Characteristics | Height: 40 mm | Material | Iron | Body Board Thickness(mm) | 2.3 |
---|---|---|---|---|---|
Paint Surface Processing | Trivalent Chromate Plating | Special Notes | Inclination Angle of 25 | Quantity of Packs(Pcs.) | 10 |
Please check the type/dimensions/specifications of the part JK-440-P in the Mounting Bracket for DIN Rail, Space-Saving Terminal Block series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy