(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Terminal Block Box, BOXTM Series (Part Numbers)

Plastic Terminal Block Box, BOXTM Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Terminal block box optimal for relaying.

  • IP67
  • IP65
  • Plastic


● It is a lightweight box that has integrated the terminal block and box.
● It is ideal as the relay in a section where the thickness or model of the wire for the output of solenoid valves or input of sensors changes.

Specifications

Plastic Terminal Block Box, BOXTM Series:Related Image

Part Number Pole Number Wire Inlet Inlet
Screw Size
Weight
BOXTM-1001 10 Not Provided Any 275
BOXTM-1002 10 2 Ports Ø21 275
BOXTM-1003 10 2 Ports Ø21 280

More Information

Plastic Terminal Block Box, BOXTM Series:Related Image
Plastic Terminal Block Box, BOXTM Series:Related Image

Specifications

Rated Voltage AC/DC 600V
Rated Current 15A
Insulation Resistance 100 MΩ or more (500 VDC)
Peak Voltage 2500 VAC 1 minute
Applicable Wire 2.0mm2MAX
Standard Tightening Torque 1.4 N·m
Protective Structure IP65
Operating Temperature Range -25°C ~ +100°C
Body Color Light Beige 5Y7/1


Components

  Name Material Dimension Surface Treatment Remarks
(1) Box Body PBT (5Y7/1) - - UL94V-0
(2) Terminal Screw SWRM M3.5 x 8 L   Pan Free Terminal Screw
(3) Conductive Plate C2680R t = 1.0 mm Nickel-plated -
(4) Lid PBT (5Y7/1) - - UL94V-0
Packing Nitrile Rubber t = 1.5mm   -
(5) Lid Fixing Screws C3604B M3 x 14 L Nickel-plated -
Lid Fixing Nuts C3604BD M3 Nickel-plated -
Part Number
BOXTM-1002
BOXTM-1003
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Width W(mm) 120 Height H(mm) 90 Depth D(mm) 44.5
Materials Resin Protection function (environmentally resistant) IP65 Intermediate plate Without Board
Installation Indoor Locked Models 6-Point Screw-Fastened Model Color Light Beige 5Y7/1
Rated Voltage(V) AC / DC 600 Rated Current(A) 15 Number of Poles 10

Additional Products in this Category

Complementary Products

Tech Support