(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Steel Relay box with DIN rail model.
Part Number
Configured Part Number is shown.
Model Number | Size (Unit: mm) | |||||
A | B | C | S | T | ||
BOXDT-N BOXD-N BOXDT-A BOXD-A | 80 | 100 | 105 | 50MAX | 80 | 55 |
105 | 125 | 105 | 105 | 80 | ||
120 | 140 | 105 | 120 | 95 | ||
150 | 170 | 105 | 150 | 125 | ||
220 | 240 | 105 | 220 | 195 | ||
255 | 275 | 125 | 255 | 230 | ||
290 | 310 | 125 | 290 | 265 | ||
360 | 380 | 125 | 360 | 335 | ||
BOXDF-N BOXDTF-N BOXDF-A BOXDTF-A | 120 | 140 | 125 | 95MAX | 120 | 95 |
220 | 240 | 125 | 220 | 195 |
Model Number | Cover Screw Quantity | Self Weight (g) | |
BOXDT-A | 80 | 4 | 466 |
BOXDT-A | 105 | 4 | 588 |
BOXDT-A | 120 | 4 | 644 |
BOXDT-A | 150 | 4 | 773 |
BOXDT-A | 220 | 6 | 1070 |
BOXDT-A | 255 | 6 | 1332 |
BOXDT-A | 290 | 6 | 1498 |
BOXDT-A | 360 | 6 | 1839 |
BOXDTF-A | 120 | 4 | 985 |
BOXDTF-A | 220 | 6 | 1560 |
Model Number | Cover Screw Quantity | Self Weight (g) | |
BOXD-A | 80 | 4 | 430 |
BOXD-A | 105 | 4 | 528 |
BOXD-A | 120 | 4 | 573 |
BOXDF-A | 120 | 4 | 896 |
BOXDF-A | 220 | 6 | 1377 |
Model Number | Cover Screw Quantity | Self Weight (g) | |
BOXDT-N | 80 | 4 | 484 |
BOXDT-N | 105 | 4 | 592 |
BOXDT-N | 120 | 4 | 654 |
BOXDT-N | 150 | 4 | 774 |
BOXDT-N | 220 | 6 | 1046 |
BOXDT-N | 255 | 6 | 1353 |
BOXDT-N | 290 | 6 | 1511 |
BOXDT-N | 360 | 6 | 1852 |
BOXDTF-N | 120 | 4 | 1012 |
BOXDTF-N | 220 | 6 | 1574 |
Model Number | Cover Screw Quantity | Self Weight (g) | |
BOXD-N | 80 | 4 | 446 |
BOXD-N | 105 | 4 | 531 |
BOXD-N | 120 | 4 | 584 |
BOXDF-N | 120 | 4 | 923 |
BOXDF-N | 220 | 6 | 1394 |
Loading...
Materials | Iron | Protection function (environmentally resistant) | N/A | Intermediate plate | Without Board |
---|---|---|---|---|---|
Installation | Indoor | Locked Models | 4-Point Screw-Fastened Model | Paint | Baked Finish |
Body Board Thickness(mm) | 1.6 | Color | Gray (Approximately Munsell Value 5Y7/1) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy