(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum die cast box with waterproof and dust proof shield HQ series

Part Number

Configured Part Number is shown.

Part Number
HQ15-10-5G
HQ15-10-5N
HQ15-10-8G
HQ15-10-8N
HQ16-16-8G
HQ16-16-8N
HQ20-15-5G
HQ20-15-5N
HQ20-15-8G
HQ20-15-8N
HQ26-18-6G
HQ26-18-6N
HQ27-17-7G
HQ27-17-7N
HQ27-17-10G
HQ27-17-10N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top cover)
1 Piece(s)Available

9 Days or more

1015050100Light gray (powder coating)Light gray (powder coating)
1 Piece(s)Available

9 Days or more

1015050100UnprocessedUnprocessed
1 Piece(s)Available

9 Days or more

1015075100Light gray (powder coating)Light gray (powder coating)
1 Piece(s)Available

9 Days or more

1015075100UnprocessedUnprocessed
1 Piece(s)Available

9 Days or more

1016280162Light gray (powder coating)Light gray (powder coating)
1 Piece(s)Available

9 Days or more

1016280162UnprocessedUnprocessed
1 Piece(s)Available

9 Days or more

1020050150Light gray (powder coating)Light gray (powder coating)
1 Piece(s)Available

9 Days or more

1020050150UnprocessedUnprocessed
1 Piece(s)Available

9 Days or more

1020075150Light gray (powder coating)Light gray (powder coating)
1 Piece(s)Available

9 Days or more

1020075150UnprocessedUnprocessed
1 Piece(s)Available

9 Days or more

1026255182Light gray (powder coating)Light gray (powder coating)
1 Piece(s)Available

9 Days or more

1026255182UnprocessedUnprocessed
1 Piece(s)Available

9 Days or more

10274.266173.2Light gray (powder coating)Light gray (powder coating)
1 Piece(s)Available

9 Days or more

10274.266173.2UnprocessedUnprocessed
1 Piece(s)Available

9 Days or more

10274.2100173.2Light gray (powder coating)Light gray (powder coating)
1 Piece(s)Available

8 Days or more

10274.2100173.2UnprocessedUnprocessed
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top cover)

Loading...

  1. 1

Basic Information

Use application Relay box Material Diecast aluminum Protection grade (IP) IP67
Mounting base There are optional items Installation location Unspecified Presence of Key None
Heat dissipation hole None Operating temperature range(℃) -40 to 105 Tightening torque(N・m) 1

Additional Products in this Category

Tech Support