(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Soft grip model that fits comfortably in your hand
Part Number
Configured Part Number is shown.
TWM-04-100
Model | A | B | C (maximum) | D | Weight |
TWM-04-100 | 100mm | 32mm | 15mm | 8mm | 70g |
TWM-01-150 | 155mm | 45mm | 20mm | 10m | 134g |
TWM-02-200 | 210mm | 57mm | 25mm | 14mm | 260g |
TWM-05-250 | 260mm | 68mm | 30mm | 16mm | 420g |
Product Classification | Monkey Wrench | Weight(G) | 70 | Length(mm) | 100 |
---|---|---|---|---|---|
Height(mm) | 32 | Depth(mm) | 8 | Movable Width (Maximum)(mm) | 15 |
Please check the type/dimensions/specifications of the part TWM-04-100 in the Tweezers/Monkey Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy