(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Spanner (Insulated Grip)

Adjustable Spanner (Insulated Grip)
  • Volume Discount

Standard long-selling type of adjustable spanner with insulated grip. Wide mouth opening and specifications of 300 mm on a 250 mm body.

[Features]
- 250 mm body and 300 mm specifications, with a wide mouth width of 36 mm.
- Test voltage of 20kV/minute (specified temperature range -20°C to 70°C).
- Compact and lightweight with a wide mouth of 36 mm.

(i)Caution

Part Number

Configured Part Number is shown.

S36

Part Number
S36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Total length(mm) 250 Port opening(mm) 0 to 36

Please check the type/dimensions/specifications of the part S36 in the Adjustable Spanner (Insulated Grip) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.