(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (3GOU-D)

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (3GOU-D)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Tools for 1.25 mm 2 size wires for insulation crimp terminals. UL/CSA standard products.


● It can be used for wire size 1.25 mm2 crimp terminals with insulation. It can also be used for competitively priced insertion terminals.

(i)Caution

Part Number

Configured Part Number is shown.

3GOU-D

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (3GOU-D):Related Image

More Information

Specifications
Size (Total Length)
265mm
Weight455g
Part Number
3GOU-D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Type Insulation Crimp Terminal, Plug-type Connection Terminal Terminal Shape Round / Y-Model / Bar-Model / Ring-shaped / Plug-Model Connector Terminal Terminal Size(mm2) 1.25
Product Classification Crimping Tool

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.