(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made of Small pan screw set, stainless steel.
· Available by pack (10 included), or by box unit (Number included displayed below).
· The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
Available as a Box
1 Pack Includes 10 Pieces
Model Number | Screw Diameter (mm) |
Length Under Neck L (mm) |
Pieces / Package | Weight (g / Piece) |
SSET3 | M2.6 | 8 | 1500 | 0.56 |
12 | 1000 | 0.69 | ||
M3 | 8 | 2000 | 0.78 | |
12 | 1000 | 0.94 | ||
15 | 1000 | 1.09 | ||
M4 | 8 | 1000 | 1.66 | |
12 | 500 | 1.96 | ||
20 | 500 | 2.58 | ||
M5 | 8 | 500 | 2.95 | |
12 | 500 | 3.44 | ||
15 | 500 | 3.8 |
Part Number |
---|
Loading...
Application | Screw/Nut | Material | Stainless Steel | Material | Stainless Steel |
---|---|---|---|---|---|
Characteristics | With Washer |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy